Always on track with SIMATIC ITP1000

Tablet PC: Maximum mobile performance, every day

The robust SIMATIC ITP1000 Tablet PC gives you flexibility: Thanks to its long battery life, the tablet is suitable for all-day mobile use in the entire industrial environment.

Discover more about the application fields of the mobile SIMATIC Tablet PC

To the Industry Mall

Mobile computing

Our industrial PC – your mobile workstation

Rugged, handy, and a true powerhouse: With the SIMATIC ITP1000 Tablet PC, you have a powerful assistant that is ready for any challenge.

The high-performance 10.1 inch industrial Tablet PC features the Intel Core i5 Skylake CPU for industrial mobile computing applications requiring high-level graphics performance up to 16 GB RAM. This also provides enough power reserves to be prepared for future requirements. The available Microsoft Windows 7 and Microsoft Windows 10 operating systems offer optimal integration in the existing IT infrastructure – with total reliability thanks to TPM2.0 support.

Thanks to its interfaces, the SIMATIC Industrial Tablet PC combines the latest technology with established systems. The device communicates wirelessly via WLAN and Bluetooth. In addition, the PC can be connected via a one GB LAN interface to the company or production network. Many additional interfaces (2 x USB, 1 x USB Type C, 1 x SD card slot, 1 x serial, 1 x Mini DP) provide connection options for new as well as existing devices and systems.

In addition to operation via touchscreen, you can also quickly access frequently required functions and applications on the Tablet PC using six easily configurable function keys – for your convenience.

The ITP1000 features a high degree of mechanical and electrical ruggedness. It is EMC tested and certified according to the MIL-STD-810G security and electromagnetic compatibility test. This means that it can withstand drop heights of up to two meters without damage, making it ideally suited for even the harshest manufacturing environments. The components have a long service life and long-term availability. Siemens manufactures the Industrial Tablet PC in Germany based on experience acquired during more than 20 years of industrial PC development.

You can rely on the long-term protection of your investments because the devices will remain compatible throughout their lifetimes. In addition, we guarantee five years of repairs and spare part availability following product discontinuation.

You benefit not only from an industry-compatible device but also from one that – as an integrated component of our portfolio of industrial PCs ‒ can be seamlessly integrated into your automation environment. You can purchase the ITP1000 as a complete system-tested package with runtime versions of our visualization software, SIMATIC WinCC (TIA Portal), which provide you with the ideal solution for your plant visualization at an attractive price

Each ITP1000 can be individually configured to provide you with exactly the functionality you need. From RAM and hard-disk capacity to industry-specific functions like camera, RFID reader, and barcode scanner – your Industrial Tablet PC is custom-configured to your requirements.

Along with the well-designed interfaces, the docking station makes it possible to work in both industrial and office environments. Only one hand free? No problem. The ITP1000 Industrial Tablet PC can be easily docked using one hand.

Always prepared. Read more about SIMATIC ITP1000 – the Tablet PC for your daily challenges

pdf download

Downloads and support

More information

Looking for more detailed information, or need support? You’ve come to the right place!

Industry Mall

Visit our Industry Mall and configure your  industrial Tablet PC 

Industry Online Support

This platform provides you with valuable support on the SIMATIC Tablet PC 

User Manuals

Look up the important technical information in the product manuals 

Reference

Portable quality

Metalworking

The rugged, industry-compatible ITP1000 Industrial Tablet PC can be used as a mobile device throughout the entire production area: for example, in metalworking. For quality control, the data is acquired in real time directly from the components.

1

8,216 different components for the automotive industry

1

160 employees at the Saarbrücken site

1 %

100 percent quality of machined components

Industry Mall

What does your mobile solution look like?

Would you like to be ideally equipped for your daily industrial routine – whether it’s in production or at a desk – you can find out more about the application fields in our Industry Mall.

Your industrial-grade Tablet PC – simply select and configure.

To the Industry Mall