SIMATIC Rack IPC

Rack computers from Siemens – perfect for industrial server applications
SIMATIC Rack PCs offer sufficient system performance for demanding applications and are ideal for performing a wide range of tasks in many different sectors. Thanks to numerous interfaces every SIMATIC Rack PC can be quickly and flexibly extended. Sophisticated innovative industrial design and integrated diagnostics and message functions make the Siemens rack computers highly available and particularly easy to maintain. PC options for industrial server applications offer higher system performance and availability as well as data security.
Designed for industry
With our SIMATIC IPCs, you can count on the highest quality. We designed these devices for reliable continuous operation in an industrial environment. To meet our quality standards from the development process to the product itself, we manufacture the mainboards for increased industrial requirements in state-of-the-art plants in Germany.When it comes to quality, we leave nothing to chance: starting in the development phase, we focus on the quality design of parts to the selection of components. Production in climate-controlled halls with constant temperature and air humidity, special test procedures, and series-accompanying type tests and trials ensure 100% correct functioning and compliance with all technical specifications. The quality of product packaging is especially high and in compliance with strict shipping guidelines to ensure that the product arrives in perfect condition. We not only comply with the requirements of CE and UL approvals but far exceed them. This is demonstrated by regular inspections of field quality.
In this way, we protect your investments. Because the products also conform to our own Siemens standard SN 36350-1 for environmentally sound product design, we also reduce the environmental impact from production to disposal.
SIMATIC IPC347E - Basic IPC
Entry-level version of the SIMATIC industrial PCs in 19" format.
The SIMATIC IPC347E is especially suitable for production applications requiring a PC with greater robustness and a higher availability than office PCs. In particular for visualization and SCADA tasks, data acquisition and management, and measuring and testing tasks in discrete manufacturing or process automation, but also, for example, in logistics or laboratory automation.
It is designed for 24-hour continuous operation, even with increased temperature, vibration, shock and EMC requirements, and comes with overpressure ventilation and dust protection filters. Continuous operation without power loss is ensured even in ambient temperatures up to 40 °C.
- Designed for 24/7 continuous operation
- Reliable continuous operation right from the beginning due to run-in test under maximum load in production
- No additional dust protection measures required thanks to filter mat and overpressure ventilation
- Robust all-metal enclosure - High performance
- Powerful processors up to Intel Core i5 of the 4th generation
- RAM can be expanded up to 16 GB
- Windows 10 ready as well as pre-installed Windows 7 Ultimate available - Optimized price
- Available in 7 equipment versions
- Can be expanded easily, e.g. additional RAM
- All versions are available from stock to ensure short delivery times
- Space-saving and cost-optimized mounting in control cabinets with depths starting at 500 mm - Variety of interfaces
- 7 x USB interfaces, of which 2 x USB3.0 interfaces and one internal USB interface
- Expandable with 7 x PCI(e) slots
- Easy connection to existing systems with VGA, DVI, PS2, and 2 x COM (RS232/RS422/RS485) interfaces
- 2 x Gigabit Ethernet ports - Maintenance-friendly enclosure
- Fan and filter mats can be replaced without tools
- Lockable front cover
- Front USB (with lockable front cover) for easy maintenance access
- Prepared for mounting on telescopic rails
SIMATIC IPC547G - Advanced IPC
The high-performance SIMATIC IPC547G is particularly suitable as a compact industrial workstation and server for rapid parallel processing of large data volumes.
The innovated SIMATIC IPC547G provides the latest PC technology in a reengineered industrial design that has received the coveted "Red Dot Design Award" and the "German Design Award". Powerful and designed for use in industrial settings, it impresses as a workstation or server in industrial applications requiring high computer performance as well as system and data availability. These include applications in industrial high-end image processing, as a reliable platform for SCADA systems, or production-level data acquisition and processing.
The IPC547G enclosure concept has again been developed further, always with a focus on continuity and compatibility with previous versions. Its ease of servicing sets new standards in this class. This makes it easy to expand the IPC and reduces maintenance – with new safety functions to enhance access protection.
This earned the enclosure concept the coveted Red Dot quality seal for design in 2016.
- Latest technology and maximum performance
- Top performance with 6th generation Intel Xeon and Core-i processors
- DDR4 RAM up to 64 GB
- A range of modern interfaces such as PCI Express 3.0 or USB 3.0 - Impressive ease of servicing
- New enclosure concept allows easy access to components
- Front LEDs and diagnostics software for preventive maintenance and fast troubleshooting
- Tool-free replacement of fans, filter mats, or hard disk drives in the removable tray
- Easy opening of enclosure cover with a single screw – locked with a lockable front door
- Internal USB slot and two USB 3.0 ports with closed front door for access-protected data security - High system and data availability
- Rugged industrial design for reliable continuous operation 24/7 in tough ambient conditions up to 40°
- Redundant power supply (hot swap) for greater system availability
- Diverse RAID1/5 configurations for increased data availability – with HDDs or SSDs and optional hot-spare hard disk - Multi-monitoring and high flexibility for expansions
- Up to 5 monitors can be connected for maximum convenience and a better overview, e.g. in SCADA applications
- Highly expandable with 5 PCI Express for high-performance I/O modules and 2 PCI slots
- Simple connection to existing systems through a number of modern and legacy ports - Industrial functionality at an attractive price
- Freely scalable configurations for a best-fit product and warehouse variants for fast delivery times available
- Comprehensive SIMATIC IPC DiagBase/DiagMonitor diagnostics software for preventive maintenance concepts, as well as SIMATIC IPC RemoteManager (supported by Intel iAMT 11.0) for secure remote access
- Windows operating system preinstalled and activated – Windows 7 and Windows 10 IoT Enterprise, but also Windows Server 2008 R2 / 2012 R2
- Latest industrial design technology at an attractive price
SIMATIC IPC647E - High-End IPC
The SIMATIC IPC647E is especially suitable for the space-saving implementation of high-speed computing and visualization tasks, e.g. machine vision and data processing, or industrial server applications. The rugged IPC is only two height units.
SIMATIC IPC647E is a rugged and high-performance industrial PC in a 19" design (2U). With the latest Intel processor architecture of the 8th generation (Xeon, Core i7, Core i5 and Core i3), it offers the most powerful PC technology in a newly developed industrial design.
In addition, the advanced housing design of the IPC647E is compatible for mounting with its predecessors. This means that it can also be used in existing systems without additional expense.
Thanks to its low height (2U) and installation depth, it is particularly suitable for space-saving realization of fast computing and visualization tasks, for example image and data processing or industrial server applications.
- Latest technology and maximum performance
- Highest degree of performance with 8th generation Xeon and Core-i processors
- Up to 64 GB DDR4 work memory
- Wide range of modern interfaces such as PCI Express 3.0 and USB 3.1
- Impressive service friendliness
- New, the user-friendly housing concept provides easy access to components
- Front LEDs and diagnostic software for preventive maintenance and fast troubleshooting
- Replacement of fans, filter mats or hard disks in the removable frame without tools
- Replacement of hard disks and power supply unit during operation
- Simple opening of the enclosure cover with only one screw – protected by lockable front door
- One internal and two USB slots behind the lockable front door for access-protected data backup - High system and data availability
- Rugged industrial design for reliable 24/7 continuous operation even at harsh ambient temperatures of up to 50°
- Redundant power supply (hot swap)
- Versatile RAID1/ RAID5 configurations for highest data availability – with hot swap HDDs (1 TB, 2 TB) or SSDs (480 GB / 960 GB) - Multi-monitoring and flexibility
- Up to 6 connectable monitors provide maximum convenience and a better overview, e.g. for SCADA applications
- High flexibility and expandability thanks to integrated interfaces and up to 4 slots (PCI and PCI Express)
- Easy connection to existing systems through a large number of modern and "legacy" interfaces - Industrial functionality at an attractive price
- Individual configuration
- Comprehensive diagnostic software, SIMATIC IPC DiagBase/DiagMonitor, for preventive maintenance strategies, as well as SIMATIC IPC RemoteManager (supported by Intel iAMT) for secure remote access
- Windows operating systems optionally pre-installed and activated – Windows 10 Enterprise 2016 LTSB 64-bit and Windows Server 2016 64-bit - Flexible implementation
- Low housing depth for space-saving installation in 19" control cabinets starting with a depth of 500 mm
- Removable 19" rack for use as a desktop PC in control rooms and office environments
- Optional tower kit for space-saving vertical use as an industrial workstation or server
- Telescopic rail mounting for service-friendly implementation in the control cabinet
SIMATIC IPC847E - High-End IPC
Maximum expandability and industrial functionality characterize the SIMATIC IPC847E. With its high long-term availability, it offers high investment protection and ensures reliable operation in particularly rugged environments.
With the latest Intel processor architecture of the 8th generation (Xeon, Core i7, Core i5 and Core i3), SIMATIC IPC847E offers the most powerful PC technology in a newly developed industrial design.
Rugged and extremely expandable with up to 11 slots, SIMATIC IPC847E offers high investment protection thanks to its outstanding long-term availability. In addition, it ensures reliable operation in especially harsh industrial environments, e.g. that experience a high pollution, temperatures or shock.
In addition, the advanced housing design of the SIMATIC IPC847E is compatible with its predecessors. This means that it can also be used in existing systems without additional expense.
Thanks to its high system availability, computing power and PCI Express technology, SIMATIC IPC847E is the perfect platform for high-performance applications such as high-end industrial image processing for quality inspection, reliable platform for SCADA systems or production-related data acquisition and processing.
- Latest technology and maximum performance
- Highest degree of performance with 8th generation Xeon and Core-i processors
- Up to 64 GB DDR4 work memory
- Wide range of modern interfaces such as PCI Express 3.0 and USB 3.1
- Impressive service friendliness
- New, user-friendly enclosure design provides easy access to components
- Front LEDs and diagnostic software for preventive maintenance and fast troubleshooting
- Replacement of fans, filter mats or hard disks in the removable tray without tools
- Replacement of hard disks and power supply unit during operation
- Simple opening of the enclosure cover with only one screw – protected by lockable front door
- One internal and two USB slots with lockable front door for access-protected data backup - High system and data availability
- Rugged industrial design for reliable 24/7 continuous operation even at harsh ambient temperatures of up to 50°
- Redundant power supply (hot swap)
- Versatile RAID1/ RAID5 configurations for highest data availability – with hot swap HDDs (1 TB, 2 TB) or SSDs (480 GB / 960 GB) - Multi-monitoring and flexibility
- Up to 6 connectable monitors provide maximum convenience and a better overview, e.g. for SCADA applications
- High flexibility and expandability through integrated interfaces and up to 11 slots (PCI and PCI Express)
- Easy connection to existing systems through a large number of modern and "legacy" interfaces - Industrial functionality at an attractive price
- Individual configuration
- Comprehensive diagnostic software, SIMATIC IPC DiagBase/DiagMonitor, for preventive maintenance strategies, as well as SIMATIC IPC RemoteManager (supported by Intel iAMT) for secure remote access
- Windows operating systems optionally pre-installed and activated – Windows 10 Enterprise 2016 LTSB 64-bit and Windows Server 2016 64-bit - Flexible implementation
- Low housing depth for space-saving installation in 19" control cabinets starting with a depth of 500 mm
- Removable 19" rack for use as a desktop PC in control rooms and office environments
- Optional tower kit for space-saving vertical use as an industrial workstation or server
- Telescopic rail mounting for service-friendly implementation in the control cabinet
SIMATIC IPC1047 - High-End IPC
SIMATIC IPC1047 is an industrial PC for maximum computing and graphic capacity requirements with expansive expandability in 19" installation design (4 U).
Thanks to its dual socket mainboard with INTEL® XEON™ E5 processors, up to 2TB DDR4 RAM and high-performance graphics cards and GPUs, the SIMATIC IPC1047 meets the highest requirements. With its six PCIe slots (x8 and x16) and the powerful power supply unit, this rack PC can be flexibly used for many different applications. The rugged industry design and the dimensioning for 24/7 operation make the SIMATIC IPC1047 the ideal computer for production-related applications placing superior requirements regarding the computing and graphics performance.