Commmunication Solutions for Rail Networks

Reliable network communications are a necessity for monitoring and managing increasingly complex transportation infrastructures. Knowing what is happening and where: from tracking trains on their routes, to locating and addressing issues along the track, to connecting operators with important information about safety and rail conditions – effective rail system management demands both know-how and solutions that are built to last.

Do you have any questions? Our experts will be glad to help.

Contact us!

Robust communications that keep you moving

Complete connectivity for today and tomorrow

Siemens has a wide array of communication products and technologies, purpose-built to provide rail operators with the tools they need to keep their systems running smoothly. From integration with legacy infrastructure, to long-haul fiber backbones and widespread wireless connectivity for mobile and stationary applications – Siemens solutions have you covered. With global reach, Siemens has the knowledge, experience and solutions to be the complete end-to-end communications provider for the rail industry.
  • Communication platform for mission-critical wired and wireless applications
  • Smart train-to-wayside radio link for end-to-end mobility
  • Our rail components meet all the relevant requirements of EN 50155, EN 50121, EN 45545-4, and NEMA TS 2
  • Long operating lifetime and product availability
  • Investment protection with standard five-year warranty for Siemens RUGGEDCOM products
  • Extensive range of trainings and certification offerings as well as on-site services
  • Rugged design to withstand electromagnetic interference, high shock and vibration, power fluctuations and wide operating temperature
Electrical components for the railway industry

Download brochure

Even in harsh environments

First-class, integrated network solutions

The highest level of safety, availability, capacity and regulatory compliance – sustainable rail communications systems demand nothing less. Applications range from comprehensive passenger information and infotainment services for increased customer satisfaction to efficient traffic management. But that's not all: Siemens enables secure wireless data transmission between track and train - even over long distances. This simplifies the data management, ensures passenger safety and simplifies operational procedures.

Keeping passengers informed, maintaining safety onboard, managing and monitoring vehicle controls – all of these complex and critical functions require a robust network to keep information flowing. Railway operators face a unique challenge of maintaining a real-time awareness of what’s going on inside the train and of any factors that impact train operation.

 

In many cases today, networks for passenger information systems, vehicle control and management systems are maintained separately. With Siemens, these networks can be seamlessly integrated to share information, and to provide operators with a complete picture. Siemens’ comprehensive network solutions provide rail operators an opportunity to embrace network convergence and unify important streams of data to achieve greater operational efficiencies.

 

With a Siemens onboard Ethernet network, the possibilities are virtually endless, from services for passenger information to mission-critical operational data. Rail operators can also rest easy, knowing that Siemens products seamlessly integrate with legacy devices, allowing operators to leverage their existing network investments.

Highlights

  • Layer 2 or layer 3 switching with highest environmental ratings
  • M12 line modules with controlled bypass relays and array of coding options
  • Extended L3/Security feature set
  • Embedded data processing platform to enable service gateways, remote analytics, monitoring and control applications
  • Integrated power supply design and passive cooling – no fans required
  • Minimized risk of technical obsolescence due to modular configuration and hot-swap ability for easy field replacement

Applications

Siemens networks for on-board and wayside passenger systems include modular and reliable networking solutions for access control systems and ticketing

Siemens networks for on-board passenger information systems (PIS) include CCTV over an Ethernet infrastructure, with the ability to feed information from the mobile DVR to driver displays or central control center. We also enable onboard screens for entertainment, timetables for information and advertisements, Wireless LAN for passengers and data access to operational panels and clocks.

Siemens provides solutions for managing and monitoring different train operational systems, like controls, propulsion, braking, power systems, doors, fire and smoke detection, climate control, diagnostic data or multifunction vehicle bus (MVB) functions, train control management system (TCMS), driverless or other automated safe stopping systems. We know how to protect our customers against cyber attacks, and help them securely segregate different traffic types and users. Siemens offers extreme reliability, high availability and fast network restoration.

  • Best-in-class, reliable communication networks for signaling, distributed interlocking systems and rail electrification
  • Robust, high-performance networks to support bandwidth-intensive CCTV, wayside crossing protection, passenger safety and information systems
  • Proven remote maintenance and automation capabilities, allowing remote monitoring of geographically dispersed network components and optimized predictive maintenance
  • High availability, fast network restoration, and an easy upgrade path when requirements change
  • A focal point where field networks converge with corporate IT networks
  • Operators rely on many streams of data from field elements to ensure the smooth operation of complex, multimodal transportation networks
  • Reliable, high port density, high bandwidth is a necessity with contingencies in case of a major event

For rail operators around the world, the ability to provide seamless communications between geographically dispersed field elements along railway tracks is crucial. This includes wayside signaling and interlocking systems, people safety systems and the communication to and from railway operation and control centers. Effective wayside communications and supporting systems prevent collisions between trains and road traffic, and ensure a safe, reliable and on-time operation of trains.

 

Operational processes like train separation, collision avoidance, line speed enforcement, temporary restrictions, rail wayside safety, and other processes, ensuring trains run safely, require a robust and integrated network infrastructure.

 

Safeguarding the railways investment is at the heart of Siemens’ strategy, based upon a long term support and development of railway communications infrastructure. Siemens has led some of the largest deployments of communications solutions for rail operators in the world, and is recognized globally for its customer support excellence, and for designing solutions that guarantee high performance and low total cost of ownership.

Highlights

  • Multi-service backbone with 10-GigE uplinks, advanced layer 3 and MPLS routing service
  • Migration of legacy copper cabling to support broadband Ethernet speeds
  • Networking with zero failover time through HSR (High-availability Seamless Redundancy) and PRP (Parallel Redundancy Protocol)
  • Failover connection to field elements using a mobile communication network
  • Advanced features for protection against cyber attacks
  • Meets and exceeds railway-specific certifications for harsh environments, such as electromagnetic compatibility, temperature, humidity, shock and vibration

Applications

Siemens networks for on-board and wayside passenger systems include modular and reliable networking solutions for access control systems and ticketing.

Siemens networks for on-board passenger information systems (PIS) include CCTV over an Ethernet infrastructure, with the ability to feed information from the mobile DVR to driver displays or central control center. We also enable onboard screens for entertainment, timetables for information and advertisements, Wireless LAN for passengers and data access to operational panels and clocks.

  • Best-in-class, reliable communication networks for signaling, distributed interlocking systems and rail electrification
  • Robust, high-performance networks to support bandwidth-intensive CCTV, wayside crossing protection, passenger safety and information systems
  • Proven remote maintenance and automation capabilities, allowing remote monitoring of geographically dispersed network components and optimized predictive maintenance
  • High availability, fast network restoration, and an easy upgrade path when requirements change
  • Best-in-class, reliable communication networks for rail electrification
  • Proven remote maintenance and automation capabilities, allowing remote monitoring of geographically dispersed network components and optimized predictive maintenance
  • High availability, fast network restoration

Safety is the prime consideration for public transport systems, and that includes level crossings. Level-crossing protection systems installed by Siemens are always state-of-the-art and operate safely and reliably.

  • Best-in-class, reliable communication networks for interlocking to ensure that railways operate safely
  • Monitor and control train movements on the lines according to the operational requirements of the railway
  • A focal point where field networks converge with corporate IT networks
  • Operators rely on many streams of data from field elements to ensure the smooth operation of complex, multimodal transportation networks
  • Reliable, high port density, high bandwidth is a necessity with contingencies in case of a major event

In today’s demanding, high-speed world, passengers and cargo customers expect nothing less than perfection from a railway operator. In a business where even a five-minute delay can cause major problems, railway operators need to ensure that every designated member of their staff has access to the real-time operational information so they can make decisions to ensure train efficiency, safety and on-time performance.

 

Siemens’ high-performance mobile radio provides the basis for interconnected onboard and wayside applications. To extend Ethernet and IP networks over large distances, Siemens delivers reliable wireless solutions with broadband data rates, supporting real-time data, video, voice communications and mission-critical signaling or monitoring information between rail cars and the control center.

 

Siemens’ network solutions help rail operators prevent delays by running predictive maintenance to avoid problems before they occur. Cargo and freight operators benefit from real-time awareness of where cargo is along the route at all times, allowing operators to accurately determine arrival times.

Highlights

  • A wide array of wireless solutions to keep data flowing in harsh environments of railway operation
  • Broadband wireless WiMAX product portfolio designed for private networks, delivering the benefits of carrier grade 4G technology to critical infrastructure applications
  • Industrial Wireless LAN with data rates of up to 450 Mbps according to IEEE 802.11n standard, using MIMO technology to serve even the most demanding applications, such as streaming high-definition video
  • Cellular solutions for connectivity to public networks with field-proven performance and reliability

Applications

Siemens networks for on-board and wayside passenger systems include modular and reliable networking solutions for access control systems and ticketing.

Siemens networks for on-board passenger information systems (PIS) include CCTV over an Ethernet infrastructure, with the ability to feed information from the mobile DVR to driver displays or central control center. We also enable onboard screens for entertainment, timetables for information and advertisements, Wireless LAN for passengers and data access to operational panels and clocks.

Siemens provides solutions for managing and monitoring different train operational systems, like controls, propulsion, braking, power systems, doors, fire and smoke detection, climate control, diagnostic data or multifunction vehicle bus (MVB) functions, train control management system (TCMS), driverless or other automated safe stopping systems. We know how to protect our customers against cyber attacks, and help them securely segregate different traffic types and users. Siemens offers extreme reliability, high availability and fast network restoration.

  • Best-in-class, reliable communication networks for signaling, distributed interlocking systems and rail electrification
  • Robust, high-performance networks to support bandwidth-intensive CCTV, wayside crossing protection, passenger safety and information systems
  • Proven remote maintenance and automation capabilities, allowing remote monitoring of geographically dispersed network components and optimized predictive maintenance
  • High availability, fast network restoration, and an easy upgrade path when requirements change
  • Best-in-class, reliable communication networks for rail electrification
  • Proven remote maintenance and automation capabilities, allowing remote monitoring of geographically dispersed network components and optimized predictive maintenance
  • High availability, fast network restoration

Safety is the prime consideration for public transport systems, and that includes level crossings. Level-crossing protection systems installed by Siemens are always state-of-the-art and operate safely and reliably.

  • Best-in-class, reliable communication networks for interlocking to ensure that railways operate safely
  • Monitor and control train movements on the lines according to the operational requirements of the railway
  • A focal point where field networks converge with corporate IT networks
  • Operators rely on many streams of data from field elements to ensure the smooth operation of complex, multimodal transportation networks
  • Reliable, high port density, high bandwidth is a necessity with contingencies in case of a major event
SCALANCE and RUGGEDCOM

Improved Mobility, Efficiency, Safety and Sustainability

Siemens offers a wide array of communications products and technologies, specifically designed to provide rail operators with the tools they need to keep their systems running smoothly. From integration into legacy devices, to long-haul fiber backbones and widespread wireless connectivity for mobile and stationary applications, Siemens has the knowledge and experience to be the complete end-to-end solution provider for rail operators. Siemens products and systems are backed by our global sales and technical support network. Operating regionally in cities around the world, the level and quality of our support services match the consistent quality standards of our products.

RUGGEDCOM products set new standards for quality and reliability for communication networks deployed in harsh environments. Covering an extremely wide temperature range, they offer zero-packet-loss technology under high electromagnetic interference and enhanced Rapid Spanning Tree Protocol (eRSTP) for ultra-high-speed network fault recovery.

The RUGGEDCOM RSG2100 is a 19-port, fully managed, modular Ethernet switch with Gigabit uplink ports and optional front or rear mount connectors. The switch is optionally also available to support Power over Ethernet.
The RUGGEDCOM RST2228 is a field modular 19“ Layer 2 rack switch with 10 Gbit/s uplinks, support for IEEE 1588 and optional Power-over-Ethernet - an ideal solution for high port density applications in intelligent traffic systems and railways.
The RUGGEDCOM RSG2300 is a utility-grade, fully managed, 32-Port Managed Ethernet Switch with 4 Modular Gigabit Uplink Ports. The RSG2300's modular flexibility offers 10BaseFL /100BaseFX /1000BaseX fiber and 10/100/1000BaseTX copper port combinations. The switch is optionally also available to support Power over Ethernet.
First utility grade, field upgradable, non blocking 28 Gigabit port layer 2 switch with hot-swappable dual redundant power supplies. The RSG2488 is designed to reduce rack space needs, cut sparing costs and minimize time-to-repair while eliminating routine maintenance and separate timing cabling, delivering increased network availability and lowest total cost of ownership.
Utility-grade, fully managed Ethernet switch, designed to operate reliably in harsh environments. Operating temperature range of -40° C to +85° C, combined with hazardous-location certification, optional conformal coating and a galvanized steel enclosure allow the RS900GP to be placed in almost any location.
The RUGGEDCOM RSG908C und RSG910C are compact IEEE 1588 compatible Ethernet switches, providing 4 Gigabit SFP ports and 4 Fast Ethernet fiber ports (RSG908C) or 6 Gigabit copper ports (RSG910C). The switches come with an integrated DIN rail mount and front-facing interfaces for easy installation in space-limited areas.They offer redundant power inputs for both DC and high voltage AC/DC applications, eliminating a single point of failure. They are designed to operate in harsh environments with widely varying climatic and environmental conditions.
The RUGGEDCOM RSG907R and RSG909R are compact Gigabit IEEE 1588 compatible Ethernet switch supporting High Availability Seamless Redundancy (HSR) and Parallel Redundancy Protocol according to IEC 62439-3. They provide 3 x RNA (Redundant Network Access) and coupler Ethernet ports according to IEC 62439-3 (1000BASE-X) as well as 4 x SAN (Singly Attached Node) fiber optic ports (100BASE-FX) (RSG907R) or 6 x SAN (Singly Attached Node) copper ports (10/100/1000BASE-TX) (RG909R). Both devices come in a compact size, with integrated DIN rail mount and front facing interfaces to allow easy installation in space limited areas.
The RUGGEDCOM RSG920P is a rugged, high density, small form factor Layer 2 switch with Power-over-Ethernet (PoE) capability, designed for space limited cabinets with high bandwidth requirements.
An IEC 62439-3 Redundancy Box (RedBox), supporting both High Availability Seamless Redundancy (HSR) and Parallel Redundancy Protocol (PRP). The RS950G provides the ultimate in network reliability from any network fault. This is achieved by simultaneously transmitting duplicate packets on independent routes through the network to provide complete path redundancy at the data link layer.
Using existing legacy infrastructure of standard communication-grade copper cabling, EoVDSL links up to five kilometers can be established with additional serial, Ethernet and fiber connectivity options to meet all application needs in CCTV, adaptive signaling and other transportation-related applications.
The RUGGEDCOM RM1224 is a mobile wireless router with 4G LTE connectivity and automatic fallback to 3G UMTS or EVDO cellular networks. It is ideally suited for providing data communication to and from remote locations. The RM1224 comes with an integrated 4 port Fast Ethernet switch, one digital input and one digital output. Thanks to its high bandwidths and performance capabilities the RUGGEDCOM RM1224 wireless router can be deployed in a diverse range of applications: e.g. rail wayside applications and Intelligent Transportation Systems (ITS), as well as remote video surveillance.
Industrial Ethernet-switch and TCP/IP router in a small form-factor with LTE and fiber optic WAN options, which enables secure, cost effective, large scale deployment of communications and processing power for harsh environment applications.
Utility-grade, modular and field-replaceable layer 2 and layer 3 switch and router, ideally suited for traffic control systems, electric power utilities, rail and the industrial plant floor.
Compact, cost-efficient utility-grade layer 2 and layer 3 switch and router, ideally suited for traffic control systems, rail, electric power utilities and the industrial plant floor.
Modular, high-port-density Ethernet routing and switching platform with 10 Gigabit uplink ports, designed to operate in harsh environments, that can withstand high levels of electromagnetic interference, radio frequency interference and a wide temperature range of -40° C to +85° C.
The first broadband wireless product portfolio designed for private networks, delivering the benefits of carrier-grade 4G technology to critical infrastructure applications in harsh environments.

The comprehensive SCALANCE portfolio consists of SCALANCE X Industrial Ethernet switches, SCALANCE M industrial modems and routers, SCALANCE S Industrial Security Appliances, and SCALANCE W access points and client modules for Industrial Wireless LAN applications.

The SCALANCE XC-200 Industrial Ethernet switches offer many functions: Virtual LANs (VLAN), redundancy mechanisms and optional complete PROFINET or Ethernet/IP diagnostics in one device. In addition to variants for setting up electrical and optical networks, the SCALANCE XC206-2SFP switch, for example, can bridge distances of up to 200 km with 2 GB-capable SFPs. Thanks to their properties including an extended temperature range (-40 °C to 70 °C) and approvals for railway applications (trackside) these switches can be flexibly used in a wide variety of environments.
The SCALANCE XP-200 product line is characterized by a robust and flat metal enclosure in M12 connection technology for high degree of protection (IP65). Up to four gigabit ports enable the transmission of large amounts of data; devices with a total output of 120W can be supplied via Power-over-Ethernet (PoE) according to IEEE 802.3at Type 2. The cabinet-free design allows for use both indoors and outdoors.
The SCALANCE XR-300 switches are highly suited for configuring line, star and ring topologies (10/100 Mbps) in plants. Their modular design allows for easy system expansion using various media modules: up to 24 electric or four optical ports (BFOC/ST) for distances up to 26km. The switches provide high-speed redundancy in the ring and, thanks of the C-PLUG removable medium, can be easily replaced in the event of a fault without specialized skills.
The SCALANCE XM-400 product range comprises modular Industrial Ethernet switches, expandable by various port extenders and plug-in transceivers for a maximum configuration with up to 24 ports. It supports 10/100/1000 Mbit technology for various transmission media (twisted pair, fiber optic) and increased port requirements. The main applications are high-performance plant networks (control level). Thanks to the flexible, modular design, the XM-400 product line is also designed for future requirements and can be adapted to the relevant task.
The SCALANCE W products offer reliable and secure wireless communication even in the harshest industrial environments. Following the IEEE 802.11 a/b/g/n/ac standard, SCALANCE W products can offer data rates of up to 1733 Mbps to serve even the most demanding applications such as streaming high-definition video.
Mobile wireless router for cost-effective and secure connection of Ethernet-based subnets and programmable controllers via mobile networks. SCALANCE M876-4 supports LTE (Long Term Evolution). As a result, high transmission rates of up to 100 Mbps in the downlink and up to 50 Mbps in the uplink are possible (depending on the infrastructure of the mobile wireless provider). Secure access and communication is ensured by the security functions of the integrated firewall and by VPN tunnels (end-to-end encryption of the communication connection by creation of IPsec tunnels).

Network management and diagnostics refers to functions and components for managing, monitoring and analyzing industrial networks. The new Network Management System known as SINEC NMS is also perfectly equipped for handling increasingly complex network structures in an ever-expanding digital world.

SINEC NMS is a new generation of the Network Management System (NMS) for the Digital Enterprise, one that’s equipped to deal with more and more complex network structures in an increasingly digital world. This system can be used to centrally monitor, manage, and configure networks with 50 to 12,500 devices around the clock.
The SINEMA server software enables you to fully visualize and monitor networks. Using SNMP and simultaneous diagnostics for example over PROFINET mechanisms, many aspects of plant diagnostics can be portrayed in a single tool. Captured data is stored in a long-term archive and can be evaluated and presented as required. The predefined network diagnosis can also be seamlessly integrated into HMI/SCADA systems (e.g. WinCC, PCS 7) via OPC UA and web mechanisms.
RUGGEDCOM NMS is a scalable, fully-featured, enterprise-grade software product for monitoring, configuring and maintaining RUGGEDCOM mission-critical networks. It improves operational efficiency, speeds up system provisioning and preserves data validity, while allowing focus on the key events in the network.