Coriolis flow measurement
Leading accuracy. Fastest update rate.
Turn to the SITRANS F C Coriolis flowmeter family for reliable monitoring of liquids and gases in virtually all applications. Driven by powerful digital signal processing, our best-in-class flow systems provide extremely precise multiparameter measurements of direct mass flow rate, volumetric flow rate, temperature, density, and fraction flow such as Brix and Plato.
SITRANS F C Coriolis flowmeters
Designed for high-accuracy mass flow measurement with a low cost of ownership, SITRANS F C Coriolis flowmeters are ideal for demanding liquid and gas processes in every industry - from the smallest dose of chemicals to the massive quanities of bunker fuel pumped into a cargo ship.How does a Coriolis flowmeter work?
The Coriolis effect is a driving force behind the exceptional performance of SITRANS F C flowmeters.
Two symmetrical metal tubes are set vibrating. This is ensured by a driver coil in the central section. The oscillation is measured precisely by two pickups - at the inlet and outlet sections. If liquids or gases now flow through the tubes, a phase shift occurs - as with a water hose. The pickups measure the spatial and temporal displacement. This determines the amount of liquid or gas flowing through the tubes.
Watch the video to see how it works!
References
What customers say about Siemens Coriolis flowmetersContact
Whatever your process challenge is - SITRANS F C has you covered
Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.