Company-wide energy management with SIMATIC Energy Manager

SIMATIC Energy Manager is the energy management system for industry, certified in accordance with ISO 50001
With SIMATIC Energy Manager, you can visualize energy flows and consumption values in your processes in detail, assign them to the relevant consumers or cost centers, and identify why changes have occurred. Evaluate implemented efficiency measures, optimize your energy procurement, and compare energy efficiency across plants and locations – in a scalable, transparent, and future-proof way.
Lower operating costs, optimize energy procurement, and comply with legal requirements
With SIMATIC Energy Manager, you can do so much more than just reduce energy costs. Our powerful, scalable energy management system links energy and production data, thus helping you calculate the productivity of your energy consumption: How much energy does it require to produce a certain product? Which line can be used most efficiently for this? Why do two comparable lines consume different amounts of energy? SIMATIC Energy Manager helps you to find the answer to these questions – with clear, user-specific dashboards; meaningful energy indicators; and versatile interfaces for measuring energy data. Our powerful energy management system is available in two versions for applications of varying complexity: Basic and PRO. This allows you to benefit from tailored functionality and an optimum price/performance ratio.
Certified by the TÜV German Technical Inspectorate, the scalable energy management solution SIMATIC Energy Manager facilitates compliance with the statutory regulations required by ISO 50001 while enabling energy- and cost-efficient operation of your systems and plants.
SIMATIC Energy Manager Basic
SIMATIC Energy Manager Basic provides a simple way to get started with energy management. It can be easily configured for the application in question via web engineering – both in interaction with the automation system and for manual data acquisition. Predefined templates for reports and configurable dashboards support reporting. SIMATIC Energy Manager Basic can be easily upgraded to SIMATIC Energy Manager PRO at any time with a license key.
SIMATIC Energy Manager PRO
SIMATIC Energy Manager PRO provides additional functions for comprehensive, ISO-compliant energy management. The software supports the user with extensive reporting for recording and visualizing performance indicators and consumption data and with tools for calculating performance indicators for more complex situations. Energy Manager PRO also permits batch-related or material-related consumption analysis and forecasts of energy consumption. Various automation-level systems can be integrated via numerous interfaces.
SIMATIC Energy Manager App
The SIMATIC Energy Manager V1.0 App for iOS and Android rounds off the portfolio with a simple and intuitive solution for mobile acquisition of consumption data from machines that are not or cannot be networked with the energy management system. The employee can easily identify the energy meter using the QR code or bar code and enter the relevant numeric value.
The right choice - with confidence
More information about SIMATIC Energy Manager
If you want to know more about SIMATIC Energy Manager, you can download further information from here and follow useful support links, for example, to product-specific FAQs, manuals, product notifications, and technical data. Also, discover our value-added service offerings, such as Energy Analytics and MindSphere.Contact
Our experts will gladly assist and advise you
Please do not hesitate to contact our experts with any questions, requests or ideas about company-wide and cross-location energy analysis with SIMIATIC Energy Manager. Whether it’s about energy efficiency controlling, cost center accounting or forecasting to optimize energy procurement – your personal contact partner at Siemens will gladly advise you on the possibilities and benefits that SIMATIC Energy Manager offers you.