SIMATIC WinCC Open Architecture Basic Software
dkgkjg
hfksahf
SIMATIC WinCC Open Architecture - Overview Basic Software
SIMATIC WinCC Open Architecture is a SCADA system for visualizing and
operating of processes, production flows, machines and plants in all
lines of business. Distributed systems enable any number of stand-alone
systems, from 2 to 2048, to be linked via a network.
Each subsystem
can be configured either as a single-user or multi-user system,
redundant or not, in each case. SIMATIC WinCC Open Architecture relies
consistently on object orientation for process images and the database
structure.
The object-oriented SCADA system SIMATIC WinCC Open
Architecture allows you to implement solutions tailored to specific
customers.
Saving valuable engineering time is top priority!
With a philosophy that puts the focus on people, we offer comprehensive solutions.
Most modern design concepts are used in SIMATIC WinCC Open Architecture
The continuous object orientation sets new standards in SCADA systems. The open concept permits the integration of most different components.
Specific solutions from the automation level up to the operating control and management level are provided.
Object orientiation
Object orientation has become a fashionable term in recent years and is used by many manufacturers as a catchword. However, a substantial reduction of implementation times can only be accomplished in practice if the object-oriented approach is implemented throughout, as in SIMATIC WinCC Open Architecture.
The engineering process of SIMATIC WinCC Open Architecture customers is changed by the object-oriented properties and their consistent, careful utilisation.
- Engineering costs savings of up to 70 %
- High degree of standardisation
Changed course of project from planning to start-up
Staff qualifications can be deployed selectively
Greater convenience for project engineer and user
Manager concept
SIMATIC WinCC Open Architecture features dedicated, autonomous program units for all key functions - the managers. A "manager" is a process that is responsible for specific tasks. For example, there is a separate manager for periphery connections, history data storage or for user interfaces.
Event-Manager (EV),
the heart of a WinCC Open Architecture systemDriver-Manager (D),
processes are linked via any number of drivers
Data- Manager (DB),
stores process changes in a high-speed databaseControl-Manager (CTRL),
is a dedicated runtime environment that processes programs written in the Control programming language on an event-driven, multitasking basisUser Interface-Manger (UI),
takes care of graphical display of process states
Other managers are available for special tasks (redundancy, distribution manager for distributed systems, web server, reporting, DDE, simulation, etc.)
Client-server architecture
The client-server architecture allows practically unlimited scaling of the system. SIMATIC WinCC Open Architecture is used from small single-site systems to distributed, redundant multi-site systems in a wide range of configurations
Multi-user and multitasking system
Modular architecture based on functional units, the Managers
Communication between the individual processes is based on TCP/IP
Functions and loads can be distributed across multiple computers
It is possible to mix operating system platforms (e.g. Linux) within a system
Completely event-oriented, telegram-based communication
Remote client terminals can be linked up by modem
Functions
Being equipped with the standard HMI functionalities such as alarming, trending, reporting and remote maintenance, SIMATIC WinCC Open Architecture offers further specific functions such as archiving of historical data, multilingualism and distributed systems.
Communication with the basic automation is achieved through comprehensive drivers and flexible connectivity.
Alarm handling
SIMATIC WinCC Open Architecture has an extensive integrated alarm concept conforming to the VDI/VDE 3699 and DIN 19235 directives for safe, reliable monitoring of sensitive equipment.
- Multiuser acknowledgement for multiple workstations
- Alarm via pager, SMS or e-mail
- Definition of shared alarm properties (priorities according to importance, type of acknowledgement) in alarm classes
- Hysteresis handling prevents unnecessary generation of alarms in the event of signal flutter
- Automatic sum alarms
- Web interface for alarms and system status
Trending
The graphical editor features a trend display widget that is parameterized and adapted to individual requirements with just a few mouse clicks.
Additionally, SIMATIC WinCC Open Architecture offers the "Variable Trend", a convenient, general tool for evaluating system states over long periods.
- Archive data and online data are grouped together and displayed in a trend display
- Unlimited number of trend display curves in one trend display
- Trend displays with time offset allow you to make comparisons between different periods
- Sum trend, bar trend 2D and 3D, XY trend displays with and without time reference
With the aid of the "Variable Trend" the user puts together individual trend displays in mouse-driven dialog boxes in the runtime environment.
- Selection of data points for trend display
- Variable time ranges can be created
- Individual display of value axes (scales) or common scales for various curves
- Export function of trend display data in a .csv file
Reporting
Reporting is a key task of any SCADA system. Therefore this function is a particular focal point of SIMATIC WinCC Open Architecture.
A web-based reporting using a standardized SOAP (Simple Object Access Protocol) reporting interface is implemented. This allows reporting tools from third-party suppliers to be used without any additional effort. Reporting is further simplified by the additional provision of BIRT templates and pre-defined reporting data.
- Web-based Reporting Interface (SOAP)
- ECLIPSE BIRT (Templates available)
- Crystal Reports
- SIMATIC Information Server (Examples available)
- Microsoft Excel - Online values, history
- Compressed data, SQL, alarms
- Diagnostics tools
- Audit trail
Archiving
Archiving is an integrated feature of SIMATIC WinCC Open Architecture. It allows individual management of history data and convenient, high-performance access from all application components.
- Any number of parallel archives can be used
- Duration of storage, archive size, backup strategy, etc. can be set individually for each archive
- Easy configuration of archiving
- Definition of archives with compressed values (hourly, daily, monthly archives...)
- Inheritance of correction values through compression levels
- Configuration of online backups for closed archive sets
- Value archives as flat-file structure (HDB)
- ORACLE archiving
- Parallel archiving (Oracle, HDB) - enables the storage of data into the local historical database and into the central Oracle database. Local systems do not need an Oracle server installation
- DB Logger (MSSQL, MySQL, ORACLE)
- Web-based Reporting Interface (SOAP)
- Reporting templates based on ECLIPSE BIRT
Multilingual projects
SIMATIC WinCC Open Architecture is designed for complete multi-language capability. Systems implemented over the world (China, Korea, Turkey, South America, Central Europe, Saudi Arabia...) confirm our successful language concept.
- Unlimited number of parallel languages
- Custom site and user language within the application
- Online language switching during operation
- Simple integration of languages by means of language-dependent catalog systems
- UTF-8 Support (All Unicode characters can be represented in 4 bytes)
Distributed systems
One of the outstanding features of SIMATIC WinCC Open Architecture is its capability of managing distributed and widely spread systems.
- Transparent access to all distributed system data (history, online data, alarms, configuration, etc. )
- Command of a subsystem can be kept local or from every connected system
- System diagrams from connected systems can be viewed from other systems
- The connection (modem, ISDN, LAN) between the individual systems can be permanent or temporary
- Alarms from connected systems can also be displayed and acknowledged on other systems
- The individual sub-systems of a distributed system can be single-site or multi-site, singular or redundant systems
- Easy parameterization and extension of further systems afterwards
Configuring and maintaining a distributed system in former time required a high amount of engineering effort due to a high number of settings and configuration steps that must be applied on several systems. The Dist-Management reduces the engineering effort and simplifies the necessary settings.
The Dist-Management is based on a master - client architecture and therefore one system must be specified as master system. The master system is the only system which is allowed to modify the configuration of the distributed system. The changes made on the master system are synchronized to the client systems.
Following data can be synchronized:
- User, groups, areas
- DP-groups and user-defined DP-groups
- Alert classes
- Alert screen configuration
- Trend configuration
Remote maintenance
The client-server architecture implemented in SIMATIC WinCC Open Architecture allows full access to the system from remote terminals with practically no restrictions on performance.
Suitable protective measures (among others IT-Security, e.g. network segmentation) have to be taken up to ensure a safe operation of the plant.
You find further information about the topic of Industrial Security on the Internet under www.siemens.com/industrialsecurity.
- The remote user interface display is the same as the display on site at the system
- Full online parameterization options also from the remote user interface
- Full graphical remote maintenance via TCP/IP connection
Communication
SIMATIC WinCC Open Architecture is an open SCADA system with comprehensive drivers and flexible connection possibilities for other external systems. Depending on the communication protocol and the used bus physics, in each case specific drivers are used.
You can run several drivers simultaneously in SIMATIC WinCC Open Architecture. These can be of the same but also of different type. Therefore, you can establish connections to a SIMATIC controller by means of the S7 protocol, by means of the IEC 60870-5-104 to a telecontrol system and through OPC DA to an arbitrary OPC server.
- OPC UA: DA, AC (Client & Server), HA (Client)
- OPC: DA, AE, HDA (Client & Server)
- TCP/IP: SIMATIC S7 Plus, SIMATIC S7, Ethernet/IP, Modbus, SNMP Manager & Agent, BACnet, TLS Gateway
- Telecontrol systems: IEC 61850 / 61400, SINAUT, DNP, IEC 60870-5-101, -104, SSI
- Other drivers on request or via C++ API
Multitouch
The modern and innovative operating concepts with multi-touch gestures have already arrived in the industrial environment. Thus, the system operation is more intuitive and easier. The common multi-touch gestures, as well as additional buttons in SIMATIC WinCC Open Architecture contribute to a user-friendly operation.
SIMATIC WinCC Open Architecture supports following multitouch gestures
- Left mouse click – tapping on the desired spot
- Right mouse click – long tap on the desired spot
- Double click – two fast taps on the same spot must be used
- Pinching – To zoom a panel with two fingers the two fingers must be pressed on the panel background and then brought together or spread wider
- Panning – Moving the panel is done by touching the panel background with one finger and then moving the finger
- Two hand operation – The two hand operation can be configured in order to prevent the commands which were executed by touching the monitor unintentionally
Engineering efficiency
SIMATIC WinCC Open Architecture relies consistently on object orientation for process images and the database structure. This enables efficient and simple mass engineering and swift creation of projects with a number of parallel developments. Systematic and considered use of the object oriented characteristics results in a change to the engineering process. In comparison with conventional methods, savings of up to 70% can often be made on engineering costs.
Engineering in SIMATIC WinCC Open Architecture
- Object-oriented databases and process images
- Flexible plant model allows to represent your plant data points with different flexible hierarchies
- Importing and exporting application data
- A high degree of standardization / normalization
- Changes and enhancements possible during normal operation
- Creation of a particular „smart“ engineering tool
- Implementation of extremely complex, heterogeneous systems
- Greater convenience for project engineers and users
Efficient Engineering
SIMATIC WinCC Open Architecture relies consistently on object orientation for process images and the database structure. This enables efficient and simple mass engineering and swift creation of projects with a number of parallel developments. Systematic and considered use of the object oriented characteristics results in a change to the engineering process. In comparison with conventional methods, savings of up to 70% can often be made on engineering costs.
Engineering in SIMATIC WinCC Open Architecture
- Object-oriented databases and process images
- Flexible plant model allows to represent your plant data points with different flexible hierarchies
- Importing and exporting application data
- A high degree of standardization / normalization
- Changes and enhancements possible during normal operation
- Creation of a particular „smart“ engineering tool
- Implementation of extremely complex, heterogeneous systems
- Greater convenience for project engineers and users
Data point configuration
The flexible data point concept is a key element in SIMATIC WinCC Open Architecture. External and internal variables, device data structures, user authorizations, display of system images or alarms are all handled via data points. This ensures consistent processing and at the same time also allows flexible adaptation to specific problems.
- Data structures are organised intuitively in a tree structure
- Individual parameterizations such as alarm handling, archiving, addressing, etc. are performed in clearly laid-out parameterization panels.
- Mass engineering is done in MS Excel. Import and export of configuration data is completely online.
- Data points can be generated and completely configured online. This allows you to implement the self-parameterization of objects.
Panel creation
A user-friendly graphics editor (GEDI) is available for creation of system images (panels). Complete parameterization and creation/deletion of graphical objects and data points is performed online during operation.
Some objects (references) can be created and adapted to individual requirements with complete freedom.
Objects are stored in clearly arranged catalogues. Symbols are selected from the catalogue and simply dragged and dropped onto a panel. When added to the panel, a parameterization dialog box is displayed which may be a standard dialog or a completely customizable individual dialog.
A wealth of standard symbols for frequent system display tasks saves valuable development time. Comprehensive ActiveX support (access to properties, methods and events) makes it easier to integrate specific tasks as predefined solutions.
Integration of the current version QT5 has enabled a modern, sophisticated user experience for the operator. New features include widgets for a 3D bar, trend functions and tables.
Layout management „Responsive design“
To automatically adjust the display to the screen size during operation, the responsive design was introduced, which can be implemented quickly and easily in the graphical editor. Functions like grid layout, layout inheritance and some more let you easily and simple realize 100% responsive applications.
Script Wizard
With the Script Wizard you can configure animated and Ultralight client compatible symbols (reference objects) and panels without manual scripting. The reference objects can be placed on the panels via drag & drop and linked to a data point. These Ultralight compatible panels can be displayed on any desktop PC and on mobile devices using the common web browsers. A set of preinstalled Ultralight client compatible symbols are available to simplify the engineering. The symbols can be used with the common data point types.
Support of version management systems
The Integration of SVN version management tool into the graphical editor significantly improves the usability and allows an easy project engineering in large project teams. SIMATIC WinCC Open Architecture supports different version management tools which can be managed and operated in the graphical editor.
Scripting
In addition to simple configuration via mouse-driven dialog boxes, SIMATIC WinCC Open Architecture is also equipped with a high-performance programming interface that exceeds usual scripting by far.
C# API
To enhance WinCC OA with business logic from the newest programming technologies and integrate existing C# business logic, a C# API has been integrated in WinCC OA.
C# is a general-purpose, object-oriented programming language. C# offers a large number of .net libraries and a large developer group with C# expertise.
With the new C# API, you can read and query process values, alerts and historical data. You can also write process values and acknowledge alerts as well as manage data points, read configs and more.
With the C# facade many C# technologies have been integrated for the developer using the C# object oriented techniques in order to ensure a high degree of reuse of existing C# code.
Scripting language Control
"Control" has an easy to understand syntax based on ANSI-C and features numerous functions for all the demands of modern control technology. Control program processes data points and controls the visualization of process states.
Control is implemented as an interpreter, so that the user does not have to perform compiling or linking procedures. This means that changes can be tested immediately. Control provides optimum support for the flexible data point concept in SIMATIC WinCC Open Architecture.
- The interpreter design allows online changes during operation
- The Control program supports multi-threading
- Expandable with DLLs and shared libraries
- Database interface to relational databases (e.g. Access, Oracle, MS-SQL)
- The integrated editor features programming aids such as syntax highlighting, function tool tips, Intellisence, syntax checking, etc
- Extensive debugger for fast troubleshooting
Mechanisms and functions
The object-oriented structure, extraordinary flexibility, as well as satisfaction of the highest safety demands have made SIMATIC WinCC Open Architecture the preferred solution for complex, large-scale and/or safety critical projects.
Many individual mechanisms and functions guarantee safety, security, reliability and availability of data, these include:
Secure data transfer also in public networks and widely geographically distributed architectures
Security functionalities (logon, authorization system, automatic logoff)
System stability through diagnosis functions
Controlled handling of overload
Exclusion of data tampering through logging
Redundancy through hot standby system
Distributed system through functional split across autonomous subsystems
Disaster Recovery System (redundant data storage in a geographically separated second control center)
SSL encrypted communication / Multiplexing Proxy
SSL (Secure Sockets Layer) are cryptographic protocols which are designed to provide communication security over the network.
From version 3.12 SSL encryption for communication of managers to each other and to all clients is used consistently. It is implemented by default in the system.
It is implemented directly in the manager base class and active by default when creating a new project.
Main features of the Multiplexing Proxy:
A reduction of open network server ports (only one per system)
Blocking of denial-of-service attacks
Multiplexing Proxy may run under a low-privileged user account (different from other managers)
Benefits of SSL encryption:
Highest data security
By default implementation of SSL encryption in WinCC OA the security of communication has been extended
WinCC OA Secure - Kerberos
WinCC OA Secure is a third party authentication mechanism based on Kerberos, developed by MIT. Symmetric key encryption, no key word transfer. Absolute secure protection of internal and external communication.
WinCC OA Secure enables the authentication, integrity and encryption of the communication
No transfer of User/Password information via the network
Fast due to use of symmetric encryption protocol
Allows Single-Sign-On
Proven method
State of the Art
Hot standby redundancy
With the aid of the well thought-out redundancy concept of SIMATIC WinCC Open Architecture it is possible to fulfill the demands of plant engineers and operators in terms of availability and process and data security.
Hot standby redundancy with dual computer systems
In a redundant system each user interface is linked with the active and passive system. Redundancy switching is thus smooth without impairing system operability
Automatic switching is performed in the tenth-of-a-second range without data loss
Automatic matching of process image, alarm data and history at system start-up
Freely configurable switching mechanisms with weighted error status evaluation
Additional security by means of differentiating between computer and network failure
Redundant network connections between different computers
Split mode with redundancy - Test of new configurations and parameterizations without interfering the operation.
Disaster Recovery System
High availability and breakdown security are significant factors in automation technology. Even a short downtime can cause considerable costs and safety risks. The Disaster Recovery System secures the availability of the installation and data retention, even in the event of a total failure of the Master Control Center.
This system extends the single redundancy by a second redundant system, to which, in the event of a malfunction (e.g. an emission, a fire or an explosion in the building housing the primary system) one can switch over. This additional local redundancy provides the highest level of availability.
The Disaster Recovery System is designed as a Warm Standby System and consists of two geographically separated Hot Standby Systems, the Master Control Center and the Disaster Recovery Center, connected together by a high-availability dedicated line. In the normal operating condition, the Master Control Center is permanently connected to the periphery. In the event of a total breakdown of the Master Control Center, the geographically separated Disaster Recovery Center automatically takes over all the monitoring and control activities and activates the local periphery drivers of its own accord.
A further characteristic of the Disaster Recovery System is the local archive data retention in the Oracle databases of both Hot Standby Systems. This means that historical data can be accessed at all times. All database queries remain within the local network, thus requiring a narrower bandwidth. In order to secure up-to-date data in both systems, the historical data from both systems, in normal operating mode, are actively written to the specific Oracle database concerned. Synchronization of the data ensures redundant data retention.
The Disaster Recovery System is an extension of today's SCADA redundancy concept and thus reduces the probability of data loss to a minimum, guarantees faultless operation of the entire system and reduces excessive downtimes.