Options for SIMATIC WinCC (TIA Portal)

Tailor-made runtime functionality for WinCC RT Advanced and WinCC RT Professional

Get SIMATIC WinCC tailored to your requirements. The PC-based HMI solutions with WinCC RT Advanced and WinCC RT Professional include all essential functions for operator control and monitoring of machinery or plants. For an expanded task range, the functionality can be supplemented by means of additional options.

Brochure: "SIMATIC WinCC V7 - The scalable and open SCADA system for maximum plant transparency and productivity"

Download PDF

WinCC options portfolio

Options for SIMATIC WinCC (TIA portal)

From single-user system to distributed architectures 

Scalability is already included in the basic system, and WinCC also has options that support the easy expansion and modernization of systems. For example, the options for scalable configurations facilitate the development of a client/server system or an increase in system availability by setting up a redundant architecture.

Optional for WinCC RT Professional

 

A multi-user system is used whenever the same process is to be monitored at several operator stations. When the Option is used, several operator control and monitoring stations are coordinated to operate together with networked automation systems. The server supplies the connected clients with process and archive data, messages, pictures and logs. The result of an operator action at one operator station, for example, changing a value or message acknowledgment, is immediately available to all other operator stations.

Benefits

  • Integrated scalability from the single-user system to the client/server solution

  • Economic solution for SCADA applications with higher complexity

  • Configuration of distributed operator stations with little effort

Design and functions

The server establishes the connection to the automation system, handles the communication and coordination of the clients, and performs all archiving in the integrated Microsoft SQL database. WinCC clients access the configuration data of the server directly. Access rights are used to define the functions or plant sections that are available to a user on an operator station. The configured authorizations are user-related, not computer-related. They therefore work with all operator stations with the same login.

Licensing

The following licenses are required for configuring a multi-user system:

  • WinCC Server license on the server in addition to a WinCC RT Professional license

  • One WinCC Client license on each client.

Software and licenses

Article No.

SIMATIC WinCC Client for WinCC Runtime Professional V15.1

 

Single License (SW and License Key for download)

Single License (SW on DVD /License Key on USB stick)

SIMATIC WinCC Server for WinCC Runtime Professional

 

Single License (License Key for download)

Single License (License Key on USB stick)

Optional for WinCC RT Professional

It is possible to increase system availability by means of redundancy for applications with WinCC by using

  • redundant servers,  

  • redundant communications paths  

  • and highly available controllers.

WinCC Redundancy gives you the option to operate two interconnected WinCC single-user systems or servers in parallel to monitor one other. You will need one of the two redundancy licenses from the delivery kit of the options package for each redundant partner server. If one of the two server computers fails, the second server assumes control of the entire system. After the failed server is operative again, the contents of all message, process value and user archives as well as internal tags are synchronized online. In all, this leads to significantly higher system availability. You production remains online, even if a server should fail.

Benefits

  • Increased system availability with continuous data integrity
  • Automatic switch-over when a server fails or the S7 communication to the server fails
  • Continuous operation and visualization through automatic switchover of the clients to the intact server
  • Automatic synchronization of all archives (process value and user archives), message information and internal tags in the background after a fault is cleared

Design and functions

Normally, two WinCC stations or process data servers run completely in parallel, which means each station has its own process connection and own archives. The clients that are connected to the servers can be distributed to the servers as required, which leads to a reduced load. When one of the two WinCC stations fails, the other takes over the archiving of messages, process data and user data. This ensures complete data integrity. In client/server mode, the clients are automatically switched from the failed server to the redundant partner. This ensures continuous plant visualization and operation on every operator station.

When a failed partner is restored, all of the archived process values, messages (including statuses, acknowledgements, lists and comments), data from the user archive of the failure period and internal tags are automatically synchronized with the partner in the background – without affecting the running system. Once this is complete, two equivalent servers/stations will be available again. The clients connected to the servers are distributed among their original server partners again. The automatic switchover to the redundant partner takes place not only when a server fails, but also in case of disturbed S7 process communication or faulty applications.

 

Additional increase in system availability

In addition to the option of using two servers connected in parallel via the WinC Redundancy option, you can also design the communication channels to the controller redundantly in a WinCC application. Two communications processors are plugged in and the communication paths are doubled. The use of fail-safe SIMATIC S7 controllers can, if required, further increase availability at the control level. Combining the system solutions creates a security concept that meets even high demands.

Licensing

The WinCC Redundancy option includes licenses for both redundant servers. A Redundancy license is required on each of the two servers in addition to other necessary licenses

Software and licenses

Article No.

WinCC Redundancy for WinCC RT Professional
License for a pair of servers (License Key for download)

WinCC Redundancy for WinCC RT Professional
License for a pair of servers (License Key on USB stick)

Options for efficient data management

Data consistency throughout the entire production is the prerequisite for system transparency and a key to raising productivity.
The WinCC options for efficient data management allow flexible recipe management as well as the local archiving of production data, or the setting up of central archiving as an interface to the IT and MES/ERP systems.

Included in the runtime system of the SIMATIC HMI Panels, optional for WinCC RT Advanced and WinCC RT Professional

 

Logging process data and alarms with WinCC Logging supports the acquisition and processing of process data from an industrial plant or machine. An evaluation of the logged process data then provides information on the operating status during the industrial process (production, processing, process etc.).

Process sequences can be documented, the capacity utilization or the production quality can be monitored or recurring fault conditions can be logged.

Benefits

  • Early detection of danger and fault conditions

  • Avoidance of downtimes by means of predictive diagnostics

  • Increase in product quality and productivity due to regular evaluation of log

Design and functions

Logging of process data
The values from external and internal tags can be saved in process data logs. You can individually specify the log in which each tag will be saved. Configured logging cycles are used to ensure continuous acquisition and storage of the tag values.
In addition, data logging can also be triggered by events, e.g.when a value changes. These settings can be made for each tag individually.

 

Alarm logging
WinCC Logging also lets you log alarms and document operational states and error states of the industrial plant. All alarms of an alarm class are stored in the same alarm log, enabling you in principle to assign the same log to several alarm classes. Alarms can be logged automatically or managed by an operator.

The following log variants are available:

  • Short term archive

  • Segmented short term archive

  • Short term archive with level-dependent system alarm 1)

  • Short term archive which executes system functions when it is full 1)

Trend views
A configurable trend view can be used to display and analyze logged process values when configuring the screens. Reading of the values is facilitated by a read line.

 

1) Not for WinCC Runtime Professional

Licensing

The following licenses are available:

 

  • SIMATIC WinCC Logging for Runtime Advanced
  • SIMATIC WinCC Logging for Runtime Professional 1500 LoggingTags
  • SIMATIC WinCC Logging for Runtime Professional 5000 LoggingTag
  • Licenses may be added, the total number of Logging Tags increases by the respective number

 

 

Software and Licenses

Article No.:

WinCC Logging for WinCC RT Advanced

 

Single License (License Key for download)

Single License (License Key on USB stick)

Combined License with WinCC Recipes for Runtime Advanced
(License Key for download)

Combined License with WinCC Recipes for Runtime Advanced
(License Key on USB stick)

WinCC Logging for WinCC RT Professional

 

Single License 1500 Logging Tags (License Key for download)

Single License 1500 Logging Tags (License Key on USB stick)

Single License 5000 Logging Tags (License Key for download)

Single License 5000 Logging Tags (License Key on USB stick)

Powerpacks

 

WinCC Logging for WinCC RT Professional 1500 Tags to 5000 Tags
(License Key for download)

WinCC Logging for WinCC RT Professional 1500 Tags to 5000 Tags
(License Key on USB stick)

Upgrades

 

WinCC Archives V7 to WinCC Logging

Included in the runtime system of the SIMATIC HMI Panels - optionally for WinCC RT Advanced and WinCC RT Professional

 

Recipes are a collection of data that belongs together, e.g. machine parameter settings or production data. A recipe has a fixed data structure. The recipe structure is defined during configuration. A recipe contains recipe data records. These differ in terms of their values, but not their structure.

Benefits

  • Simple transmission of recipes to the controller

  • Clear tabular display of the data elements

  • Display in technological contexts across several process pictures

  • Export/import of data records for further processing with other tools (e.g. MS Excel)

Design and functions

For SIMATIC Panels and WinCC Advanced RT, recipes are saved on the HMI device or on an external storage medium.
For WinCC Professional RT, they are saved in an SQL database.

The various data records for the recipes can be created as early as the engineering phase of the project. This means that they are available directly after the transfer of the configuration in Runtime. This data can function as the initial basis for an optimization during runtime or it even can be the result of such a process. During operation, the data records can be conveniently created, deleted, or modified across different views. In addition, recipe data can be imported into or exported from Runtime.

In addition to the option of using recipe data exported from the HMI device on other HMI devices, it can also be re-imported into engineering. This data can then either be logged with the project or reused for other projects.

Configurable screen objects are used for displaying andmanaging the data at runtime. If necessary, the individual data record elements can also be displayed directly as standard input/output fields across several process pictures. In this way, the data in technological views can be presented clearly to the operator.

Recipes can be used in the following situations:

  • Manual production
    The desired recipe data is selected and displayed on the HMI device. The data can be modified and saved on the HMI device as needed. The recipe data is then transferred to the controller.

  • Automatic production
    The control program initiates the transfer of the recipe data between the PLC and HMI device. The transfer can also be started from the HMI device. Production is thus implemented adapted. It is not essential to display or modify the data.

  • Teach-In mode
    Production data is optimized manually on the system, e.g. axis positions or filling volumes. The values thus determined are transferred to the HMI device and saved in a recipe data record. You can then transfer the saved recipe data back to the controller at a later date..

 

Licensing

  • For WinCC Runtime Advanced  a license is required for every operator station

  • For WinCC Runtime Professional you need a license for the server

Software and licenses

Article No.:

WinCC Recipes for WinCC RT Advanced

 

Single license (License Key for download)

Single license (License Key on USB stick)

Combined license with WinCC Logging for Runtime Advanced 
(License Key on USB stick)

WinCC Recipes for WinCC RT Professional

 

Single license (License Key for download)

Single license (License Key on USB stick)

Optional for WinCC RT Professional, WinCC V7, SIMATIC Information Server and SIMATIC PCS7

 

The SIMATIC Process Historian is a real-time database for a variety of products and versions that serves as central data interface to the company management level.
It archives any amount of data from different data sources of automation and the MES world and is the central long-term archive for production data.

Greatest possible transparency 

Making production flexible requires a fast flow of information across all levels of a company.
The WinCC options for information management ensure transparent production, thanks to target group oriented reports and evaluations, flexible operating concepts at all times at every location, and system-wide internet-based SCADA functionality.

Optional for SIMATIC Panels and WinCC RT Advanced (please mind the version)

 

The option WinCC Sm@rtServer permits the remote operator control and monitoring of SIMATIC HMI systems via Industrial Ethernet or via the Intranet/Internet. The option makes available simple client/server mechanisms thus building the basis for innovative concepts in HMI and automation tasks.

Benefits

  • Distributed operator stations for controlling large machines that are spread out over a large area

  • Flexible solution for access to operator stations from any location

  • Global access by the service and maintenance personnel to machine/plants

Design and functions

An on-site operating station can basically be accessed in two different ways.

 

Display and operation of screens via the Sm@rtClient concept
Within the scope of the Sm@rtClient concept, a station can make its screens accessible to another station. It then assumes the function of a Sm@rtServer, while the other station assumes that of the Sm@rtClient. The server function can be activated quite simply with a mouse-click when making the device settings. The screen can be displayed on the Sm@rtClient by means of a Sm@rtClient display in "View only" mode, but a full-fledged, coordinated operator console can be set up as well. "Coordinated operation" implies that at any one time only one station has the right of operation, i.e. either the operator station with Sm@rtServer function or that with the Sm@rtClient function. Depending on the basic hardware, a Sm@rtServer can supply up to five clients simultaneously with updated process pictures (for PCs; for panels it is a maximumof three clients). One channel should always be reserved for service purposes.

 

Distributed operator stations
The operation of large, physically distributed machines and plants becomes easier, because distributed operator stations can be configured by means of the Sm@rtClient concept, so that the operator can control and monitor from various locations - while only needing to configure one time. Changes to the configuration therefore only have to be performed once on the Sm@rtServer. The operator can see the same display on every operator station, although only one station can beoperated at any one time (coordinated operation).

 

Remote control via Internet Explorer
For remote operating and monitoring of SIMATIC Panels or WinCC Advanced RT, a standard browser, which gives the user direct access to the HMI device on-site via the standard HTML pages of the operating stations, is sufficient. If the Sm@rtViewer is used instead of a browser, it not only displays the selected screen, but also the layout of the on-site device, for example, the membrane front of a keypad device. With this tool, the HMI device can then be operated as if the user were on site, except that the keys are not really actuated, but operated by clicking the mouse.

Licensing

  • The single license must be installed on the server HMI device (Panel or RT Advanced system).
    A license is not required for the engineering system for configuring the runtime option.

  • Starting with WinCC Runtime Advanced V14 SP1 the Sm@rtServer functionality is part of the Runtime Software, separate licensing is no longer needed.
    For older versions of WinCC Runtime Advanced see the table below.

  • For SIMATIC Comfort Panels und Mobile Panels with a Version V14 Runtime Module a Sm@rtServer license is no longer needed. Basic Panels and Comfort Panels/Mobile Panels with a runtime module prior to V14 do need the corresponding license.

 

Software and licenses

Article No.

WinCC Sm@rtServer for SIMATIC Basic Panels

 

Single License (License Key for download)

Single License (License Key on USB stick)

WinCC Sm@rtServer for WinCC Runtime Advanced < V14 SP1

 

Single License (License Key for download)

Single License (License Key on USB stick)

WinCC Sm@rtServer for SIMATIC Panels < V14

 

Single License (License Key for download)

Single License (License Key on USB stick)

Optional for WinCC RT Professional and WinCC V7
 

The WinCC/Web Navigator allows you to perform operator control and monitoring of your plant via the Internet or an in-house intranet without the need for changes to the WinCC project.
In addition to the typical use in WANs (Wide Area Networks), low-cost applications can also be implemented. Examples of these are solutions in the water/wastewater industry with highly decentralized structure or applications with sporadic access to process information (building management). In addition to this, Web clients can also be used as normal operator stations on the LAN.

Benefits

  • Parallel web-based operator control and monitoring (MS Internet Explorer)

  • Integrated configuration and user administration / access authorizations

  • User-specific functionalities, e.g. language, plant (unit) view

  • Fast update rates (e.g. after value change, picture change)

  • Minimum maintenance costs thanks to centralized software administration

  • High Internet security standards

  • Remote monitoring using the secure WinCC Web Viewer application

  • Flexible thin client solutions for a variety of platforms (PC, on-site panel, mobile PDA)

  • Efficient remote diagnostics with WebDiagnostics server/client

  • Increased security and availability due to separation of WinCC and Web server

  • Maximum availability and performance thanks to Web server farms (load balancing)

 

Design and functions

 

All Web operator stations are integrated into the user administration of the system. Authorization levels govern whether an operator can simply monitor the plant (view only) or has partial or full authorization for operator control and monitoring. Every login and logout can be traced via system events. For applications with very strict security requirements, logout after a user-defined time span is just as important as the ability to disable key combinations when it comes to security. Furthermore, the WebNavigator supports all commonly used IT security mechanisms such as routers, firewalls, proxy servers, SSL encryption and VPN technologies.

 

A security concept made to order

The All Web operator stations are integrated into the user administration of the system. Authorization levels govern whether an operator can simply monitor the plant (view only) or has partial or full authorization for operator control and monitoring. Every login and logout can be traced via system events. For applications with very strict security requirements, logout after a user-defined time span is just as important as the ability to disable key combinations when it comes to security. Furthermore, the WebNavigator supports all commonly used IT security mechanisms such as routers, firewalls, proxy servers, SSL encryption and VPN technologies.

 

Thin client solutions

Inexpensive but lower-performance Windows PCs, rugged on-site devices (e.g. SIMATIC Thin Clients) and mobile clients (PDA – Personal Digital Assistant) can be connected via thin client solutions with Microsoft Terminal Services. Only minimum requirements are placed on the hardware here because the entire application, i.e. including the WebNavigator client, runs on the terminal server

Siemens offers rugged SIMATIC Industrial Thin Clients as operator terminals with high-resolution wide screen touch displays. These are optimally suited for use in harsh industrial environments.

 

Flexible remote diagnostics

The WebDiagnostics client was designed for maintenance and service of widely distributed plants. In this case, the Web licensing is made for a diagnostic client locally on a service computer instead of on the system servers. Through the diagnostic client, the service technician has secure access to any number of plants that have a WebNavigator server.

Licensing

  • A (server-based) license is required for the WebNavigator. This is a graduated license based on the number of simultaneous Web client accesses, which can be incremented at any time using additive Web client licenses..

  • The WebNavigator client software can be installed as many times as required without the need for a license.

  • A (client-based) license is required for the WebNavigator diagnostics. This provides access to all Web servers with WebNavigator server WebNavigator diagnostic server license.

  • Licenses of WinCC/WebUX and WinCC/WebNaviagtor can be combined if necessary

Software and licenses

Article No.

WinCC WebNavigator for WinCC RT Professional V14 and higher
and WinCC V7.4 and higher
 

1 Client (countable) License Key for download

3 Clients (countable) License Key for download

10 Clients (countable) License Key for download

30 Clients (countable) License Key for download

100 Clients (countable) License Key for download

1 Client (countable) License Key on USB stick

3 Clients (countable) License Key on USB stick

10 Clients (countable) License Key on USB stick

30 Clients (countable) License Key on USB stick

100 Clients (countable) License Key on USB stick

WinCC WebNavigator Diagnostic client
for WinCC RT Professional V14 and higher
and WinCC V7.4 and higher
 

Single License (License Key for download)

Single License (License Key on USB stick)

WinCC Web Navigator up to V7.3
Up to Version 7.3 licensing was managed by purchasing packages with a maximum number of licenses which could be upgraded by powerpacks.
For further information see the > Industry Mall

optional for WinCC RT Professional and WinCC V7

 

WinCC/WebUX was developed for use on smartphones, tablets, PCs and other mobile devices that support an HTML 5 capable browser. No installation on the client end is required for using WebUX.

This flexible access to process and plant data expands the control center that is the standard today; it also gives users the option to purely monitor or operate depending on the area of application.
Individual access to production data gives users

  • fast
  • cost-effective
  • target-specific

information on all relevant data of a plant.

Optional for WinCC V7, WinCC Professional (TIA Portal), WinCC Open Architecture, SIMATIC Process Historian and SIMATIC PCS7

 

The SIMATIC Information Server gives you transparent access to plant information at any time. Historical plant data can be simply compiled in web-based dashboards or reports without programming knowledge.

This ensures comprehensive access to plant information for each target group in the company (managers, quality assurance, maintenance) at all times.

Options providing specific functional extensions

Options are available for use in regulated industries, especially in combination with WinCC RT Advanced, that meet the requirements concerning user administration and traceability.

Optional for WinCC RT Advanced, included  in the scope of delivery of WinCC RT Professional

 

SIMATIC Logon offers a number of security mechanisms on both the administrator and user sides. Users are uniquely identified in the usual way by means of a user ID, a user name and a password. Functions like password aging, automatic log-off after a predefined time and blocking the password after entering it wrongly several times guarantee the highest levels of operating security. In addition administrators can set up new users online on a cross-plant and cross-application basis as well as lock these users.

Benefits

  • Central, cross-plant user management, integrated in Windows User Management

  • High levels of security due to measures on both the administrator and user sides

  • Configurable login procedures (Keyboard input, chipcard)

  • Can be used in different configurations (single-user, client/server systems up to highly available solutions)

Design and functions

User management with SIMATIC Logon integrates itself in the safety system and user management of Windows and in this way meets the FDA requirements.

A configuration tool allows user specific settings:

  • Language (german, english, french)

  • Environment : Domain and workgroup

  • Login device: Keyboard / Chipcard Reader/other devices

Thus users can login in their own language via keyboard or with a chipcard on which name, domain and password are encrypted.

In the SIMATIC WinCC environment, you can use Logon on a wide variety of different structures such as single user stations or client/server configurations. With SIMATIC Logon, the high availability is provided by primary/ secondary domain controllers and the local Windows User Management system.

Licensing

  • A SIMATIC Logon Basic License is needed to set up a user administration on a single user station

  • A client connected to the user administration needs an additional Remote Access License

  • For WinCC RT Professional SIMATIC Logon is in the scope of delivery, the clients need no additional licensing.

Software and licenses

Article No.

Basic licenses

 

SIMATIC Logon V1.6 Basic license

Upgrade to V1.6

Remote Access Licenses

 

Remote Access for 3 clients

Remote Access for 10 clients

Optional for SIMATIC HMI Panels and SIMATIC WinCC RT Advanced

 

For high quality requirements with regard to the products to be manufactured and the production processes, the traceability of operator actions is becoming increasingly important in all sectors. WinCC with its WinCC Audit option offers a high level of support for this purpose.

WinCC Audit covers essential requirements outlined by GMP (Good Manufacturing Practice) and the FDA (Food and Drug Administration) in accordance with 21 CFR Part 11.

WinCC Audit facilitates the construction of machines for industries with applications that require validation, because important functions for fulfilling these requirements are already provided by default and, in this way, individual machines or plant units can be qualified in advance at the supplier's end.

At the same time, Audit Trails are also suitable for tracking production processes for increasing product quality, as stipulated, for example, in EC Directive 178/2002 for the food and beverages sector.

Benefits

  • Operator actions are traceable

  • Compliant to the GMP requirements for the pharmaceuticals industry
    (e.g. the Food and Drug Administration)

  • Reduced engineering and validation overhead

  • Ideally suitable for machine manufacturers that must meet high quality requirements
    (e.g. in the supply of machines and plant components for applications requiring validation)

Design and functions

In process operation, all GMP-relevant changes to tags and any operator actions are recorded as Audit Trails in a CSV file. Such operator actions can be, for example, the input of process values, the starting of recipes, or an alarm acknowledgment, but also alarms from the user administration, such as the logging on or off of a user. This shows exactly who operated what and when – with minimal configuration overhead. In addition, a checksum procedure is used to check that the data in the Audit Trail has not been manipulated. The Audit Trails can also contain Asian texts, which can be printed directly from the panel.

 

Logging and reporting
Depending on the requirement, WinCC Audit allows the logging and reporting to be done locally, i.e. in the HMI device, or centrally in distributed systems, e.g. in a PC in a local controlroom. This supports solutions for the long-term archiving and restoration of the data.

Licensing

  • A license is required for every operator station for which an audit trail is generated

  • WinCC Runtime Advanced systems require an additional WinCC logging license

Software and licenses

Article No.

WinCC Audit for WinCC Runtime Advanced

 

Single License (License Key for download)

Single License (License Key on USB stick)

WinCC Audit for Comfort Panels/Mobile Panels

 

Single License (License Key for download)

Single License (License Key on USB stick)

Downloads & Support

Further information

All about WinCC (TIA Portal) at a glance

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support...

Spare Parts Services 

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

SITRAIN - Digital Industry Academy

Further education for all Siemens industrial products - directly from the manufacturer, individually, with the latest methods.

Contact

The direct way to your SIMATIC WinCC (TIA Portal) contact

You have questions concerning our SIMATIC WinCC (TIA Portal) software? You want to discuss your specific challenges with us or are looking for the right project partner? Contact our regional offices – we are looking forward to hearing from you!