Fast commissioning and virtual testing thanks to efficient data transfer and visualization

With COMOS and COMOS Walkinside
The costs of commissioning a new plant can be substantial – taking up to 15 percent of your total investment. That’s why errors should be kept to a minimum in the real-life commissioning process. Thanks to its open system architecture, COMOS allows for the smooth transfer of data between plant engineers and operators. All engineering information, including from third-party providers, is still available even when the plant is in operation. With COMOS Walkinside, you can also visualize the status of construction data at any time – for fast, reliable commissioning.
Seamless collaboration between plant engineer and operator
Commissioning includes proof of performance, the legally binding acceptance of the plant, and the handover of as-built documentation. Errors during data transfer can have consequences. Thanks to its open system architecture, COMOS lets you seamlessly integrate engineering data from COMOS and other systems. In this way, COMOS helps pave the way for smooth collaboration between plant engineers and operators – and creates the basis for safe, secure plant operation.Use COMOS Walkinside to create 3D virtual reality models of your plant
With COMOS Walkinside, you can use engineering data from the basic and detail engineering phase to create highly complex plant models realistically represented in 3D. COMOS Walkinside can import and visualize many 3D formats – even those from third-party providers. Expensive licenses are not required. This allows you to plan the commissioning process at a virtual level – without leaving the engineering office. This reduces the time required for commissioning and ensures the timely delivery of the project as well as reliable plant start-up.