LOHER VARIO

High voltage motors for maximum safety and degree of availability in hazardous zones of the oil and gas industry
Rugged and compact high voltage motors in tube cooling. Designed for applications in extreme environments and hazardous zones, especially in oil, gas and petrochemical industry. Available in all of the usual types of explosion protection – also double protection, degrees of protection up to IP66, special paint finishes, high and low temperature versions and cooling types tailored to the application – make them predestined for sectors such as oil, gas and petrochemical.
Benefits at a glance
- Safe operation also in exceedingly hazardous areas, e.g., LNG tankers
- Predestinated for extreme locations, e.g. offshore rigs
- Increased stiffness, low vibration levels, maximum reliability
- Outstanding suitability for deserts and arctic regions
- Highly modifiable for individual customer demands retrofit applications