SIMOTICS HV C air-cooled

Extremely reliable, low vibration levels and flexible – with a unique power density
SIMOTICS HV C air-cooled is the new ultracompact, extremely reliable high voltage and transnorm motor for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined. You benefits from its unique power density which is approximately 10 – 15% higher power output from the same frame size. The innovative and vibration-optimized design concept provides you with unmatched possibilities for flexible integrating the drives in plants and systems, by reducing cabling costs in parallel. And by using the optional SIMOTICS CONNECT 600 connector box, SIMOTICS HV C can be integrated into the digital SIDRIVE IQ platform, you can leverage opportunities with digitalization and your drive system can subsequently be optimized.
Benefits at a glance
- Less space required and simpler integration into plants and systems as a result of the extremely compact design
- Very safe and reliable – even in extreme environments
- Extremely long lifetime as a result of the optimized temperature distribution
- Minimized noise levels reduce noise attenuation measures/costs
- Low weight simplifies handling and transport
- Extremely low vibration operation ensures a long plant/system lifetime
- Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position
- Better protection for cabling
- Accelerated project execution for fast time-to-market
- Maximum plant & system transparency and boosted productivity by integrating into digital system concepts using SIDRIVE IQ
- Cooling system that combines the inner cooling circuit with tube cooling
- Extremely high power density that sets standards in the market
- Improved cooling – where hotspots are reliably avoided
- Vibration-optimized design of the motor mounting feet
- Very compact, service-optimized terminal box – same design for 6 kV and 11 kV – with a multitude of possible positions
- Cable routing inside the motor
- Very short delivery times with high on-time delivery
- Data Matrix Code for fast, simple access to individual motor data from mobile devices
- Status data can be analyzed via SIDRIVE IQ as well as digital service concepts – also Cloud-based