SIMOTICS HV C water-jacket-cooled

Very space-saving and efficient in harsh environments
The SIMOTICS HV C water-jacket-cooled is a high voltage motor, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself. Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system. These motors also set themselves apart as a result of the extremely short delivery times – and high on-time delivery for this power class.
Benefits at a glance
- Valuable space is freed up for applications where space is restricted, e.g. onboard ships and offshore platforms
- Completely insensitive with respect to pollution, chemicals and salt mist
- Improved energy efficiency of the complete plant or system
- Lower transport and installation costs
- Extremely long lifetime as a result of the optimized temperature distribution
- Further optimized work conditions as a result of the very quiet operation
- Extremely reliable with a long service life
- Optimized vibration behavior for extended plant and system lifetimes
- Minimized cabling costs
- Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position
- Accelerated project execution for fast time-to-market
- Maximum system transparency and higher productivity by integrating into digital system concepts
- Optimized cooling system for uniform and even cooling – where hotspots are reliably avoided
- Extremely high power density for a space-saving design
- Low weight
- Integrated cable routing
- Vibration-optimized mounting foot design
- Predestined for energy-saving converter operation as a result of the optimized cooling system
- Extremely low maintenance water jacket cooling system
- Very short delivery times with high on-time delivery
- Data matrix code so that mobile devices can quickly and simply access individual motor data
- Condition data can be analyzed using digital service concepts, also cloud based