SIMOTICS HV M

Shorter project execution times – higher degree of reliability
High voltage motors employing a modular cooling concept for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Project execution times are sped up as a result of the short delivery times and the fact that these motors can be simply engineered to address the application. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.