SIMOTICS HV Series H-compact

SIMOTICS HV Series H-compact

Maximum power – minimum size

High voltage motors with cast-iron enclosures for applications in the widest range of sectors. They are extremely reliable and set themselves apart as a result of their very low space requirement, optimum efficiencies as well as low-noise operation.

Benefits at a glance

Low space requirements and low weight for easy plant integration.

Low operating cost

High plant availability and low service & maintenance cost

Exceeds most customer and legislated safety requirements

Technical data overview

Force-ventilated motors
0.2 – 3 MW
Water-cooled motors
1.3 – 1.7 MW
Shaft heights
315, 630 mm
No. of poles
2 – 12 poles
Rated voltages
2 – 11 kV (also available as low voltage version)
Degree of protection
IP55 (optional IP56, IP65)
Cooling type
IC 411, IC 416, IC 71 W
Explosion protection
Increased safety, Zone 2, Ex ec
Increased safety, Zone 1, Ex eb
Pressurized, Zone 1, Ex pxb
Dust protection Ex tc

Downloads, Support & Services

Special topics