SIMOTICS HV Series HS-modyn

The high-speed direct drive for compressors
The SIMOTICS HV Series HS-modyn sets standards when it comes to the availability of compressor drives: due to the unique rotor design it has the highest degree of reliability and minimum maintenance costs.
Benefits at a glance
- Due to its unique and rugged rotor design, this motor is extreme reliable and provides a long service life, even at speeds up to 15.900 rpm in the Megawatt-range
- Optimized enclosure design, de-coupled stator and solid shaft
- Very high efficiency – wide speed control range without any significant power losses
- Direct drive
- Optional use of active magnet bearings for wear-and oil free operation