SIMOTICS Low-Voltage Motors for Industry

Choose the right low-voltage electric motor for the right application
SIMOTICS low-voltage motors cover a wide range of motors from 0.09 KW up to 5 MW. They conform to IEC and NEMA standards and they are highly efficient. The motors can be used either direct on line or for converter operation in combination with the wide range of SINAMICS converters.

Check out the tools overview and information page to find your right motor
SIMOTICS LV Motors Tools & Services
SIMOTICS IEC Motors
Siemens has a wide range of IEC low-voltage asynchronous industrial motors from 0.09 KW to 5 MW. IEC motors provide a high reliability and efficiency, are suitable for all industries and applications, meet all standard requirements and fulfill international and local regulations.
* IEC frame motors with NEMA electrical characteristics are also selectable in this section.
SIMOTICS NEMA Motors
Our NEMA 3-phase AC motors are built on our reputation for rugged and durable motor performance. From general purpose motors in aluminum and cast-iron frame, to sophisticated motors that meet or exceed IEEE 841, NEMA Premium® and other stringent industry standards, you can trust Siemens for the right solution - every time:
* IEC frame motors with NEMA electrical characteristics are available in the IEC Motors section