Contact us

SIMOTICS M-1PH3 main motors

Excellent higher-level performance characteristics for compact machine class. SIMOTICS M-1PH3 main spindle motors cover sufficient speed ranges for the compact class in addition to the suitable power. Together with the SINAMICS S120 drive system, the motor is a dynamic and powerful main drive system with high performance.
simotics m-1ph1 - key visual
Excellent higher-level performance characteristics for compact machine class. SIMOTICS M-1PH3 main spindle motors cover sufficient speed ranges for the compact class in addition to the suitable power. Together with the SINAMICS S120 drive system, the motor is a dynamic and powerful main drive system with high performance.