SIPLUS HCS – I/O systems for industrial heating processes

SIPLUS HCS delivers precise heat
Heat plays a key role in many industrial processes, and keeping it at a precise and reliable level is often essential for high product quality. With SIPLUS HCS, your heating elements are always at the right temperature. This smart family of heating control systems reduces overall costs for commissioning, operation, and maintenance by up to 70 percent compared to a solution with individual components. Thanks to integrated diagnostics and reproducibility, you benefit from an improved heating process – and higher product quality.
Temperaturkontrolle mit I/O-Systemen SIPLUS HCS .... mehr Text?
Hier fehtl auch noch Text ... Startbild o.k.?
SIPLUS HCS at a glance
SIPLUS HCS is the intelligent answer to sensitive thermal requirements in the industry. With these heating control systems, you can easily integrate your heating processes into your industrial automation – and control electrical heating elements such as infrared, quartz, and flash heaters exactly as needed.The perfect solution for any application
Depending on the requirements of the heating process – for example, the output power of the heating elements, diagnostic depth, and the degree of protection – you can choose from three different heating control systems: the compact SIPLUS HCS3200, the flexible SIPLUS HC4200, or the powerful SIPLUS HCS4300. You determine the capacity. Our heating systems can be modularly expanded and flexibly adapted to meet specific requirements. Our systems can also be combined, to ensure that you always have the right solution.
Find your products using the TIA Selection Tool
Use the TIA Selection Tool to quickly and easily select, configure, and order your SIPLUS HCS products.
SIPLUS HCS at a glance
SIPLUS HCS is the intelligent answer to sensitive thermal requirements in the industry. With these heating control systems, you can easily integrate your heating processes into your industrial automation – and control electrical heating elements such as infrared, quartz, and flash heaters exactly as needed.Temperaturkontrolle mit I/O-Systemen SIPLUS HCS .... mehr Text?
Hier fehtl auch noch Text ... Startbild o.k.?
The perfect solution for any application
Depending on the requirements of the heating process – for example, the output power of the heating elements, diagnostic depth, and the degree of protection – you can choose from three different heating control systems: the compact SIPLUS HCS3200, the flexible SIPLUS HC4200, or the powerful SIPLUS HCS4300. You determine the capacity. Our heating systems can be modularly expanded and flexibly adapted to meet specific requirements. Our systems can also be combined, to ensure that you always have the right solution.
Find your products using the TIA Selection Tool
Use the TIA Selection Tool to quickly and easily select, configure, and order your SIPLUS HCS products.
HCS system characteristics – integrated added value
SIPLUS HCS already contains all the components you need to control heating elements: switching elements, fuses, a communication system, intelligent power controlling, Totally Integrated Automation, and detailed diagnostics.
Temperaturen exakt steuern mit SIPLUS HCS (Video getauscht zu Mr. Automation)
Hier fehlt noch Text
For product quality when molding plastics
For thermoforming, the heating control system must ensure that the same forming temperature is maintained at all times. SIPLUS HCS also controls high-speed flash heaters with percentage accuracy. This ensures an economical forming process and shorter production times. The integrated diagnostic functions guarantee maximum availability of the thermoforming machines. |
For maximum brilliance and color consistency
When drying paint, heating systems must maintain the target temperature reliably and precisely while controlling the heaters. SIPLUS HCS enables maximum brilliance and color consistency as well as high energy efficiency. The diagnostic functions detect faults immediately – for example, a defective heater is precisely located. Thanks to Totally Integrated Automation (TIA), plant operators can decide whether the adjacent heater can compensate for the defect or whether the drying process is at risk. |
For maximum-precision welding points in thermal joining
Plastic components are joined in a process similar to riveting. Heated temperature-controlled mandrels have to compress the so-called domes (similar to a rivet) thermoplastically as precisely as possible. Thanks to channel-specific feedback from their diagnostics modules, SIPLUS HCS ensure maximum precision during thermal riveting and enable exact temperature monitoring for optimal results. |
For maximum through put and high quality
PET bottles have become an essential part of our everyday lives. Their wide range of uses and the high production capacity come with strict quality requirements in terms of material properties and visual quality. SIPLUS HCS ensure maximum productivity and quality in PET blow molding. In addition, the quick and easy detection and locating of faults reduces response times to a minimum. |
Cooking without a loss of nutrients
Foods cooked with infrared radiation retain their nutritional value. The oil-free processing can also help reduce production costs and improve environmental conditions. With SIPLUS HCS, the radiation intensity of the infrared heaters can be controlled with the highest precision – in conformity with the strict specifications of the food and beverage industry.