SIMATIC ET 200AL

The rugged I/O for effortless mounting anywhere

With its high degree of protection IP65/67, particularly compact design, low space requirements and weight, SIMATIC ET 200AL is specially designed for distributed control electronics in tight spaces and involving motion. The SIMATIC ET 200AL devices are quickly and conveniently configured and commissioned using the TIA Portal. The modules can be incorporated in the automation network via PROFINET, PROFIBUS or the integration of ET 200SP. SIMATIC ET 200AL modules stand out with a range of advantages as early as in the engineering phase, but also during assembly and in operation, making them the right choice of distributed I/O for a wide variety of applications.  

Brochure: "SIMATIC ET 200AL – For effortless installation anywhere"

Download PDF

Benefits

Benefits of a well designed I/O system

Whether in engineering, installation or operation: The SIMATIC ET 200AL IO system offers a wealth of benefits – making it the ideal system for a host of applications.
Module range

Overview of system components

Wide range of applications for compact IP65/67 IO system due to M8 and M12 modules

Interface Modules

The ET 200AL is connected to the bus system via the interface module, whereby optionally either a PROFINET or PROFIBUS interface module is available. The interface module exchanges the data between the higher-level controller and the I/O modules.

Integration of ET 200SP:
The ET 200AL IO modules can easily be integrated into a ET 200SP configuration, in this case data is exchanged between the ET 200AL IO modules and the higher-level controller via the interface module of the ET 200SP.

PROFINET Interface Module IM157-1 PN

IM 157-1 PN interface module for the SIMATIC ET 200AL, for connection to PROFINET
• RT and IRT real-time properties
• Automatic startup by means of topology detection
• Auto-crossover
• MRP, MRPD
• I&M data
• Data volume: 1430 Byte input and 1430 byte output
• Assignment to different CPUs by means of Shared Device
• Firmware update
• PROFIenergy
• Configuration management (Option handling)
• 2 independent backplane bus lines with 16 peripheral modules each = 32 modules can be operated

PROFIBUS Interface Module IM 157-1 DP

IM 157-1 DP interface module for the SIMATIC ET 200MP, for connection to PROFIBUS
• DP V1 slave
• I&M data
• Firmware update
• Configuration management (Option handling)
• Data volume: 244 Byte input and 244 Byte output
• 2 independent backplane bus lines with 16 peripheral modules each = 32 modules can be operated

IP65/67 IOs for the ET 200SP IO-System

The ET 200AL I/O modules are integrated in ET 200SP via the BU-Send and BA-Send 1xFC modules. Data exchange between the ET 200AL I/O modules and the higher-level controller takes place via the ET 200SP interface module.

The connecting cable for the ET 200AL I/O modules is connected to the BusAdapter of the ET 200SP station.
The BusAdapter is simply inserted on the BaseUnit and secured with a screw.


SIMATIC ET 200SP - BusAdapter BA-SEND

IO Modules

I/O modules are the interface between the SIMATIC ET 200AL and the process:

  • Digital and analog modules provide precisely the inputs/outputs that are required for the respective task

  • Thanks to freely parameterizable hybrid modules with integrated counting function, the ET 200AL thus offers maximum flexibility in many areas of application.

Two power supplies, 1L+ and 2L+ (each 4 A), are available. They are used by the I/O module and looped through to an additional I/O module.
 

Communication Modules

The CM IO-Link communication module enables data exchange with up to 4 IO-Link devices. With the IO-Link specification V1.1, the current device and master parameters can be automatically transferred to the IO-Link device in the event of a device replacement – without additional application effort.
The 30 mm wide I/O modules are especially suitable for use in extremely confined spaces, have settable parameters and diagnostic functions and can thus be adapted flexibly to the respective process requirements.

Downloads & Support

Further information

All about SIMATIC ET 200AL at a glance

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support...

Spare Parts Services 

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

SITRAIN - Digital Industry Academy

Further education for all Siemens industrial products - directly from the manufacturer, individually, with the latest methods.

References

SIMATIC ET 200AL Reference

Contact

The direct way to your SIMATIC ET 200 contact

You have questions concerning our SIMATIC ET200 systems? You want to discuss your specific challenges with us or are looking for the right project partner? Contact our regional offices – we are looking forward to hearing from you!