LOGO! Starter Kit

All beginnings are simple
For price-conscious beginners there are now six LOGO! 8 Starter Kits – individually equipped to meet your needs. Use these affordable complete packages to learn more about the advantages and possibilities of the logic module in a quick and easy manner.
In the blink of an eye you are in the LOGO! World
For price-conscious beginners there are now six LOGO! 8 Starter Kits – individually equipped to meet your needs. Use these affordable complete packages to learn more about the advantages and possibilities of the logic module in a quick and easy manner.
LOGO! has been successfully used in the industry and trade for many years and solves switching and control tasks in a convenient and cost-efficient manner.
It now offers even more uses with the new basic devices LOGO! 8 with integrated Ethernet interface, TDE based and customer specific web server and integrated Modbus TCP/IP protocol.
It can be used to link up to nine LOGO! 8 basic devices in a very simple manner and offers access via WLAN.
You can also implement communication with SIMATIC S7 CPUs and SIMATIC HMI without any problems. For this reason combined Starter Kits LOGO! 8 with HMI are also available.
Simple configuration of switching programs
Directly on the device or on a PC with LOGO! Soft Comfort V8 (Windows, Linux and IOS)
Connect functions with drag&drop
Offline simulation and online test
Professional documentation with individual block names, professional printout of all necessary project information
integrated web server usuable without html project configuration
44 integrated functions
Linking of up to 400 function blocks
Display with setting of contrast and 3 background colors, 6 lines with 16 characters,
ticker text (doubling characters)Text, setpoints and actual values can be displayed together in one line
Values can be displayed as bar graphs
I/O switching states can be assigned text parameters
Parameters can be changed directly on the device in text messages
Modular expansion up to max. 24 DI/ 8 AI/ 20 DO/ 8 AO
Numerous digital and analog modules available as well as communication modules for
AS Interface and KNX/ EIBPowerful special functions: PI controller, ramp function, analog multiplexer, PWM and
analog arithmetic functionsComprehensive parameter referencing between function blocks provides even more flexibility
- now visualized graphicallyData logging to internal memory or SD card, macro function with library
Communication of up to nine devices via Ethernet even to Simatic S7 CPUs and Simatic HMI.
The LOGO! Starter Kit includes everything you need to discover and test LOGO!
LOGO! 8 12/24RCE, LOGO! 8 12/24RCEo, LOGO! 8 12/24RCE KP300 Basic mono PN,
LOGO! 8 12/24RCE KTP400 Basic color PN, LOGO! 8 230RC or LOGO! 8 230RCE
Versions available for 12/24V and 230V. All can be expanded with different optional modules (not included in Starter Kit)LOGO! Soft Comfort V8 including LOGO! Access Tool and LOGO! Web Editor
The easy software to create, test, simulate, change, archive and print out control programs on a PCStandard Ethernet cable
Cable for transmission of control programs between a PC and the logic moduleLOGO! 8 TDE (only in LOGO! TDE Starter Kit)
The LOGO! 8 TDE Starter Kit) includes one LOGO! 8 12/24RCEo basic module (without LCD display) but with the LOGO! 8 TDE text display with interface cable.The LOGO! 8 TDE can be easily configured in the message text blocks.
• Message texts can be displayed on the LOGO! 8 TD instead of the of the basic device
• Four additional function keys for direct inputs into the program codeWinCC Basic (TIA Portal)
The Starter Kits with LOGO! 8 include the software WinCC Basic (Tia Portal), used to configure the Simatic Basic Panels. It can be used to configure a complete project LOGO! HMI Basic Panel and simulate it in Runtime