SIMOTION Software
The motion control software meets the highest requirements for engineering and runtime functionality. The scalable runtime system ensures the right functionality for all mechanical engineering tasks. The combination of PLC functionality, execution system, technology and open architecture packages as well as function libraries provides a unique functionality. The SCOUT / SCOUT TIA engineering system is particularly user friendly. When it comes to configuration, programming, testing, or commissioning, all tasks are largely supported by graphics. And the software offers even more: With the modular technology object approach, object-oriented programming (OOP), and the modular programming model with units, SIMOTION offers maximum functionality and a high level of flexibility while minimizing engineering effort.
Integrated web server functions and unlimited communication
With the integrated webserver funktions, you can use the process data of your machine to increase the general availability. The standardized protocol OPC UA also enables unlimited communication between all systems, platforms and manufacturers.