Specialists for demanding, distributed applications

Distributed Converters
The Converters are ideally suited for conveyor system applications in the industrial environment for which a distributed drive with communications capability is required. This applies in particular to the automotive sector, the distribution logistics and airports. The SINAMICS G110M converter is supplied as a motor-integrated unit in degree of protection up to IP66 and is also suitable for pump and fan applications in which a motor integrated converter is required as a distributed system.