SINAMICS PERFECT HARMONY GH180

The most proven MV drive on the market today with a cell-based design perfect for meeting high efficiency and availability application requirements.

The SINAMICS PERFECT HARMONY GH180 is a series of cells linked together to create the medium voltage power output of the drive system. The design features an integrated transformer and the ability to scale the drive for a wide range of voltage and output power. The drive offers increased availability due to its modular design and ability to bypass any one cell during operation. The quality of the output voltage is so close to perfect sine-wave shape that motors of literally any type – old or new, low-speed or high-speed – can be operated without any additional stress.

Benefits at a glance

Upgrade your drive without giving up critical space.
SINAMICS PERFECT HARMONY GH180 fits easily into retrofits and other applications where space is at a premium.

A simplified system with enhanced serviceability and reduced commissioning – in some instances commissioning time is as little as 1–2 days!

Benefit from tremendous savings are realized on cables and conduit, installation and lifetime operating costs.

Technical data overview

Output voltage range
2.3 to 11 kV
Power range
0.12 to 24.4 MVA (150 HP to 28000 HP)
Cooling
Air-cooled drives up to 10 MW
Water-cooled drives up to 24 MW
Max. output frequency
330 Hz standard
Open / closed loop control
- sensorless vector control (optionally with sensor)
- communication with all current BUS systems
- automatic motor identification
- automatic start-up
Degree of protection
IP21 or higher, air cooling;
IP31 (excluding blower cage), IP43 or IP54 water cooling
Rules and standards
ANSI, NEMA, UL, CSA, CE

References and applications

Downloads, Support & Services

Special topics