SIMATIC HMI / SCADA Lounge

SCADA Lounge

Totally connected. Totally digitalized.

Digitalization is changing the world. On our digital platform, we demonstrate how you can connect users, the automation world, and the IT world within your production processes. 

Hybrid Event, May 30 - Jun 2

Ready for Hannover Messe 2022

Visit us at Hannover Messe from May 30 to June 2, 2022, and experience firsthand our motto for the trade fair: “Let’s combine real and digital worlds for a sustainable tomorrow.”

 

Register today for your free ticket and to take advantage of other great event offers.
We’re ready to see you once again and for inspiring conversations!

 

HMI and SCADA as the key to increased productivity

The lines between automation and IT are becoming blurred. Users expect more than just control and visualization on the computer or terminal: they would also like to receive information that is intuitive to process, easy to use, and ready to share and exchange – at any time, from any location, and also via mobile devices. HMI and SCADA systems play a key role in the process. With the WinCC V7 IoT Gateway, the connection to Industry 4.0 environments can be easily implemented. It is very easy to obtain transparency about your machine and process data. With the new REST interface, you have a modern standardized interface at your disposal to process your data to MES or other applications such as Mendix / Power Bi.
Live in the Lounge

SIMATIC HMI / SCADA for any application in any industry

SIMATIC HMI and SCADA systems enable the industrial world to set a course for the future today. You can manage and archive growing data volumes, establish sufficient reserves for new tasks, and open up to new technologies and mobile and cloud-based applications.

Totally connected. Totally digitalized.

The future of visualization starts now! 

SIMATIC WinCC Unified is a totally new visualization system you can use to overcome the challenges of digitalization in mechanical engineering and plant construction. The system is based on an integrated software solution and can be PC-based or implemented using powerful, state-of-the-art panels. Proven engineering in the TIA portal, the latest web technology and high performance reserves for the coming years, combined with the freedom to implement your ideas as you imagine them.

The scalable and open SCADA system for maximum plant transparency and productivity

Whether implemented as a single-user system or a distributed multiuser system with redundant servers, SIMATIC WinCC V7 provides the benefits of an open SCADA system for highly complex process visualization tasks, SCADA applications with redundancy solutions, and vertical integration with Plant Intelligence solutions. The latest version, V7.5 SP2, provides further extensions to the multifaceted SCADA system:

  • Traceability: Extensions in WinCC base system
  • Enhanced action tracking: Extensions in WinCC/Audit
  • Integrate WinCC via Audit and Windows event log in Syslog system
  • Innovative connectivity: Supports new interfaces and enhances already available connections; secures platform and software independent of connectivity
  • REST Interface for Tag browsing + read & write access
  • Efficient engineering:  Improve and facilitate of the daily engineering tasks. Reduces engineering time/costs and the cause of possible mistakes

WinCC OA V3.18 - Visualization made easy

The new product version WinCC Open Architecture V3.18 contains many new features, first among them the new Dashboard functionality for the easy generating of web-based displays. The Dashboards can be defined individually for different users and are easily customizable during runtime. They include a high number of customizable Widgets which can be adapted with ease and configured with the help of a Wizard. Dynamic SVGs aid in the realization of special requirements and in adjusting the look & feel of the customer's personalized dashboards. With all this, the new version offers users a new and simple way to visualize preprocessed data.

 

Additionally, this newest product version offers important enhancements for existing functionalities of WinCC OA, such as for the OPC UA protocol, and new archiving possibilities with Influx, PostgreSQL and Microsoft SQL Databases. The new drivers Omron FINS and SINUMERIK powerline are also supported from now on. To expand the flexible deployment of virtual environments, docker support is also available. To finish up, a completely new icon theme as well as the possibility to easily switch out icons add a more modern look & feel to the new version.

SIMATIC WinCC Open Architecture is designed for applications requiring significant customer-specific adaptations, large and/or complex applications, and projects with special system and functional requirements. Globally distributed systems, as well as higher-level control centers covering a wide range of systems and locations, can thus also be implemented. With SIMATIC WinCC OA, you can implement vendor- and platform-independent SCADA systems that are scalable and offer unlimited global access via the web – including via native iOS and Android user interfaces.

WinCC Open Architecture V3.18 offers, in addition to the extensive options available so far, the following enhancements:

  • Object orientation facilitates efficiency in engineering and flexible system expansions
  • Possibility to create single server solutions
  • End 2 End Redundancy from PLC level to SCADA solution
  • Scalable up to networked redundant high-end systems with more than 10 million tags and 2.048 servers
  • View and control all servers via a central control center
  • A wide range of operating systems or virtual environments
  • Hot Standby Redundancy and Disaster Recovery-System guarantee highest reliability and availability
  • The perfect match for globally spread solutions
  • Platform for customized solutions
  • Comprehensive range of drivers and connectivity: SIMATIC S7/Plus, PROFISAFE/PROFINET, MQTT, BACnet, OMRON_Fins, SINUMERIK Powerline, OPC UA, Modbus, IEC 60870-5-101/104, DNP3, IEC 61850, IEC 61400, Ethernet/IP, S-Bus, MindSphere Connector, and many more

The SCADA system in TIA Portal

With SIMATIC WinCC Professional, Siemens offers a SCADA system that is perfectly integrated into TIA Portal and that prepares you – already today – for the requirements of the increasing digitalization of production processes. The PC-based operation, control and monitoring system for visualization and control of processes, production flows, machines, and plants in all industries can be scaled as required: from a simple single-user station to distributed multiuser systems and cross-site solutions with web clients.

Process Management System

With the proven WinCC Premium Add-ons based on the SCADA software SIMATIC WinCC, Siemens offers a modularly expandable overall solution for the optimum interaction of processes in production, quality assurance, maintenance and system integration.

Flexible, innovative, with long-term availability

SIMATIC PC-based automation offers a flexible, innovative, and future-proof platform that allows users to meet the challenges of digitalization – from compact industrial PCs and IoT gateways in a rugged industrial design, such as the SIMATIC IPC127E, to Rack PCs for the most diverse requirements, including the SIMATIC IPC547G with the latest PC technology, the SIMATIC IPC847E with multiple expansion options, or the SIMATIC IPC1047 for top computing and graphics performance.

Comprehensive, integrated energy management from field level to management level – future-proofing your production

Energy is a valuable resource. If you’re seeking to lower your energy costs, increase your competitiveness and comply with statutory requirements, you know that consistent, end-to-end energy management is essential for industrial production. To be able to make the right decisions at the right time, you have to keep a constant eye on energy consumption throughout your entire company. With SIMATIC Energy Management, Siemens offers you a comprehensive, scaleable ISO 50001-certified portfolio of products and solutions – ranging from field-level energy data recording to company-wide energy analysis at the management level.

The easily scalable process automation system

SISTAR® process automation system is the first choice for process automation at facilities of all sizes in the food and beverage industry. It is economical, easy to manage, seamlessly scalable, enables fast engineering, offers easy reporting, is extremely stable in operation, and delivers precise results.

SIMATIC HMI /SCADA Trends

Sustainable success with HMI and SCADA systems

To stay competitive over the long term, manufacturing companies must continuously improve their production systems – in the pursuit of shorter time to market, more efficient and flexible processes, and impeccable quality. HMI and SCADA solutions will assist you in achieving even the most ambitious of targets.

Efficient engineering and user experience as a competitive edge

Standardization and good design go hand in hand: together they make operation more effective and reliable. In addition to a clearly arranged and structured display of the relevant information, the standardization of interactions is also essential for optimum user guidance – for motors and pumps, for example – ensuring that the plant operator immediately recognizes crucial conditions and thus avoids operating errors. Examples from the food and beverage, water and wastewater, and infrastructure industries illustrate what constitutes good HMI design and how you and your users can benefit from it.

Flexibility and openness to create your application

Many industries have requirements that a standard HMI cannot adequately meet. In the food and beverage industry, for example, special requirements for traceability and documentation, quality assurance, and order management must be taken into consideration. For water and wastewater treatment applications, SCADA systems may need to integrate distributed and remote units, for example, and generate standardized DWA-M260 (formerly ATV) reports. Whether in factory automation or infrastructure applications, SIMATIC WinCC Professional, SIMATIC WinCC V7, and SIMATIC WinCC OA are scalable and provide flexibility to create the right solution in any industry.

Totally connected. Totally digitalized

HMI and SCADA systems are the gateway between the processes in the physical and the digital domain. SIMATIC WinCC Professional or WinCC V7 can be easily connected to the higher-level SAP HANA management system using an add-on, and the WinCC PM-OPEN HOST/S add-on allows the automatic generation of measurement documents in SAP ERP. Connect your SIMATIC SCADA solutions directly with cloud solutions – for example, via the MQTT protocol /REST Interface  – or use the industrial IoT apps to link data from SCADA systems with the digital world of MindSphere to compare plant data at any time, boost plant performance, identify optimization opportunities, and ensure that the right decision is made every time, regardless of location. The new PM-MES interface enables the easy integration of PM-CONTROL & PM-QUALITY into MES systems. Adding the PM-MES interface provides a standardized and documented API for the MES and eliminates the need to create API scripts within the SCADA system.