Webinar: Behavior of variable flow hydronic networks at part load conditions with standard control valves or PICVs – impact on energy efficiency
Date: March 30th, 2021
Time: 14:00 - 15:00 (CET)
Language: English
Sizing and selecting control valves for a hydronic network with variable flow is often based on the design situation.
Experience shows that the behavior at part-load conditions of these variable flow hydronic networks is very important and should already be taken into consideration during the design phase.
This webinar will look at valve sizing and the selection of standard control valves (kVS) and their behavior at part-load conditions in combination with controlled pumps.
In addition, it will consider different control approaches and then compare a conventional situation with a current setup using PICVs (pressure independent control valves).
The effect of these various approaches on energy efficiency will also be taken into consideration and compared.
Speakers - thought leaders
Host
FAQs
You have many options to participate in our webinars. As a participant you only need a stable internet access and an up-to-date browser. You will hear the sound through your speakers or headphones. You can access the link to the webinar via different web browsers. We have had the best experience with Mozilla Firefox and Google Chrome. No additional software needs to be downloaded to participate in the event. Access is also possible for mobile devices.
You don't need a microphone or webcam.
As a participant you are automatically muted during the webinar. You can ask your questions to the moderator via chat.