Events, Publications & Ad hoc

Here you can find an overview of all investor-related events and publications of the Siemens AG. Furthermore you can find selected press releases as well as ad hoc announcements of Siemens AG (disclosure of inside information according to Article 17 of Regulation (EU) No 596/2014 on market abuse).

Financial Calendar of Siemens AG

Upcoming Capital Market Events

Sep 09, 2021 | Virtual                  Morgan Stanley Industrials Conference

 

Nov 11, 2021 | Munich                 4th quarter results fiscal year 2021

 

Feb 10, 2022 | Munich                 1st quarter results fiscal year 2022 results and Annual General Meeting for fiscal year 2021

 

May 12, 2022 | Munich                 2nd quarter results fiscal year 2022

 

Aug 11, 2022 | Munich                 3rd quarter results fiscal year 2022

 

Nov 17, 2022 | Munich                 4th quarter results fiscal year 2022

 

Quarterly and Annual Results

Financial Publications

On February 03, 2021, our first quarter results for fiscal year 2021 were released. Moreover, we hosted our virtual Annual General Meeting for fiscal year 2020.

 

First quarter FY2020 results were released on Wednesday, February 5, 2020. Moreover Siemens hosted its Annual General Meeting for fiscal year 2019 on Wednesday, February 5, 2020 in the Olympiahalle in Munich, Germany.

IR Events and Conference Presentations

IR Events and Conference Presentations

CEO Roland Busch will present at the Morgan Stanley Conference today.

 

Siemens presented at the virtual Bank of America Conference on March 18, 2021.

 

Presentation: "Siemens AG – A focused technology company"

Roland Busch, Deputy CEO, and Ralf P. Thomas, CFO, present at the JPM Conference.

 

Follow the webcast on the press website on March 20, 2020 at 08.30am CET / 07:30am GMT

 

Ralf P. Thomas, CFO, presents at the Commerzbank German Investment Seminar

Ralf P. Thomas, CFO, presents on the MS Conference in London.

 

Ralf P. Thomas, CFO, presents on the JPM Conference in London.

 

Joe Kaeser, CEO and President, presents on the EPG 2019 in Miami.

 

Key focus is the path for further value creation from Vision 2020+. Siemens President & CEO Joe Kaeser will set the frame followed by CFO Ralf P. Thomas and the leadership teams of the Operating Companies.

 

 

CMD Documents:

 

1) Vision 2020+ - CEO Perspective

 

2) Vision 2020+ - CFO Perspective

 

3) Operating Company Gas and Power

 

4) Operating Company Smart Infrastructure

 

5) Operating Company Digital Industries

 

6) Breakout Sessions

 

Management Biographies

 

 

 

Press Release: "Siemens to build focused energy powerhouse and further boost performance"

Ralf P. Thomas, CFO Siemens AG, presented at the Bank of America Merrill Lynch "Global Industrials Conference 2019" in London.  

Joe Kaeser, CEO and President, presented at the Commerzbank German Investment Seminar 2019 in New York.

Ralf P. Thomas, CFO, will present at the JP Morgan European Capital Goods CEO Conference in London on June 15, 2018.

 

Ralf P. Thomas, CFO, will present at the Exane Conference in Paris on June 12, 2018.

Joe Kaeser, President and CEO, presented at the Bernstein's 34th Annual Strategic Decisions Conference.

Siemens präsentierte auf dem Commerzbank German Investment Seminar 2018 in New York.

Ralf P. Thomas, CFO, presented at the Morgan Stanley Summit in London on September 8, 2017.

Joe Kaeser, President and CEO, presented at the J.P. Morgan European Capital Goods CEO Conference in London on June 16, 2017.

The leadership team of Siemens Healthineers hosted a teach-in call for analysts and investors on May 15, 2017. Bernd Montag, CEO of Siemens Healthineers gave an overview on market trends, portfolio and strategic priorities of Siemens Healthineers. The presentation was followed by Q&A with the leadership team.

CTO Roland Busch and Senior U.S. Management team members demonstrate how Siemens drives innovation and digital transformation. We will highlight our strengths in areas such as vertical software, digital platforms and digital services as well as innovative technologies. The event will be webcast and the presentations will be available shortly before start of the event.

 

Ralf P. Thomas, CFO, presented at the Bank of America Merrill Lynch Global Industrials & EU Autos Conference in London.

Jan Mrosik, CEO Digital Factory, presented at the Morgan Stanley Digital Day in London.

At the press and analyst event our new CTO Roland Busch and other representatives of the management team will explain how Siemens is moving full speed ahead in shaping the digital transformation – with groundbreaking innovations, open collaboration, and ingenious minds. For example they will highlight Siemens strengths in areas such as Siemens software, digital platforms and digital services. In addition they also will inform on the current status of the new start-up unit next47.

 

 Shaping Digitalization. Innovation at Siemens 2016

 

The Siemens combined analyst and press conference call with Ralf P. Thomas (CFO) and Chuck Grindstaff (Excecutive Chairman of Siemens PLM Software) took place on November 14, 2016.

The Siemens combined analyst and press conference call with Joe Kaeser (President and CEO), Ralf P. Thomas (CFO) and Lisa Davis (Member of the Managing Board) took place on June 17.

Ralf P. Thomas, CFO, presented at the Exane European CEO Conference in Paris on June 14, 2016.

Joe Kaeser, President and CEO, presented at the J.P. Morgan Capital Goods CEO Conference in London on June 9, 2016.

Joe Kaeser, President and CEO, presented at the Bernstein Strategic Decisions Conference in New York on June 1, 2016.

Joe Kaeser, President and CEO, presented at the Bank of America Merrill Lynch Global Industrials & EU Autos Conference in London.

Joe Kaeser, President and CEO, presented at the Commerzbank German Investment Seminar 2016 in New York.

Ad hoc Announcements

Ad hoc Announcements

Press Releases

Selected Press Releases

Further press releases can be found on our press website