SENTRON protection and switching devices

Tested protection and switching devices from the SENTRON portfolio ensure reliable low-voltage power distribution in infrastructure and railway applications. The perfectly coordinated components offer outstanding flexibility, convenience, and safety for the railway industry.

  • Optional top or bottom infeed thanks to identical terminals
  • Convenient entry thanks to large and easily accessible wiring space
  • Rapid manual removal from the busbar assembly
  • Vibration- and shock-proof in accordance with DIN EN 61373 and DIN EN 50155 "1B"
  • Applicability at ambient temperatures from –40 °C to +70 °C, with max. humidity of 95 %
  • Rated switching capacity: 10 kA AC

Vibration resistance:

  • According to IEC 60068-2-6. 50 m/s² with 25 to 150 Hz, and 60 m/s² with 35 Hz (4 sec)
  • According to EN 61373 Category 1, Class B
  • Optional top or bottom infeed thanks to identical terminals
  • Convenient entry thanks to large and easily accessible wiring space
  • Rapid manual removal from the busbar assembly
  • Vibration- and shock-proof in accordance with DIN EN 61373 and DIN EN 50155 "1B"
  • Applicability at ambient temperatures from –40 °C to +70 °C, with max. humidity of 95 %
  • Rated switching capacity: 10 kA AC and 1 kA DC

Vibration resistance:

  • According to IEC 60068-2-6. 50 m/s² with 25 to 150 Hz and 60 m/s² with 35 Hz (4 sec)
  • According to EN 61373 Category 1, Class B
  • 5ST3 add-on components: can be combined with 5SY MCBs and 5SU1 RCBOs
  • Signaling of the miniature circuit breaker’s contact position by the auxiliary switch (AS) – released by hand or due to fault
  • Auxiliary switch version with test button for testing of the control circuit without switching of the miniature circuit breaker
  • Rated switching capacity: 60 A
  • Ambient temperatures: –25 °C to +55 °C
  • Climate resistance: according to IEC 60068-2-30 28 cycles
  • Enhanced comfort and safety due to improved design
  • Comprehensive uniform accessories for additional functions
  • Consistent busbar system concept for all RCCBs with N connection on the right or left
  • Easy removal of individual equipment from the linked assembly
  • Rated residual current: 30, 300 mA
  • Quick and easy replacement thanks to fast manual removal of the RCCBs from the assembly
  • Clear, visible and controllable connection of the supply line
  • Convenient entry thanks to large and easily accessible wiring space
  • Peak withstand current (> 1 kA) for safe operation
  • Retrofitting of add-on components for miniature circuit breakers on the right side
  • Rated residual current: 10, 30, 300 mA, rated current: 6 to 40 A
  • Width: 2 WU

For all 10 kA versions up to 40 A:

  • Full insulation through integrated, movable terminal covers in the area of conductor entries
  • Replacement time savings thanks to rapid manual removal of the miniature circuit breakers from the assembly when changing the connections
  • The marketsʹ most modular system
  • Easy selection between manual / off / RC mode
  • Easy connection to RCBOs, RCDs, MCBs, and other devices with adapters
  • Rated voltages: 12 ... 30 / 177 ... 270 V AC or 12 ... 48 V DC
  • Width: 2 WU
  • Applicability at ambient temperatures from –40 °C to +70 °C
  • Climate resistance: according to IEC 60068-2-30 28 cycles
  • Vibration resistance: according to IEC 60068-2-6. 50 m/s² with 10 to 150 Hz
  • Fuse links with combined indicator: fuse disconnection signaled by color change from red to white
  • Insulated metal grip lugs embedded in upper and lower cover of the fuse link in plastic – for increased safety during replacement
  • Imprinted sign for insulated grip lugs
  • Rated breaking capacity: 25 kA DC
  • Rated current: 2 to 315 A
  • Contact blade: corrosion-free, silver-plated
  • Climatic withstand capability: –20 °C up to +50 °C with 95 % relative humidity
  • Made of ceramic for screw mounting
  • With flat connections, screw
  • Weight per product unit: 0.217 kg
  • Extremely safe switching and long service life due to vacuum design
  • Many years of manufacturing experience, with more than 5 million interrupters supplied
  • Customer-specific development according to OEM customer requirements
  • High product variance for different switching applications

Use in:

  • Medium- and low-voltage switching devices
  • Medium-voltage contactors, circuit breakers, load-break switches and switch disconnectors for railway applications
  • Rated voltages up to 27.5 kV, frequencies of 16.7 – 60 Hz, rated current up to 2500 A
  • Rated short-circuit breaking current up to 50 kA
  • 1-, 2- and 3-pole version
  • Vertical pole assembly fixed to operating mechanism via post insulators

Customer benefits:

  • Compact & high mechanically stable design
  • Various additional equipment available
  • Economical integration
  • Competent consultation by our experts