SINUMERIK training and education partners

Training and education centers around the world have a training partnership with Siemens for professional training on turning and milling machines. Here you will find all certified CNC training partners for SINUMERIK.

The first step to become a training partner yourself is to contact us!

Become a training partner

CNC training and qualification

Practice-oriented and at a premium level

Siemens training partners meet all practical standards and impart broad technical know-how, whereby Siemens supports these partners in a variety of ways. In view of increasing digitalization, many Siemens training partners already combine CNC training with CAD/CAM training.

Your advantages:

  • Training on state-of-the-art turning and milling machines
  • Qualified advanced training opportunities within easy reach
  • Often also possible in the evening and/or on weekends
  • Much practice with programming exercises in SinuTrain and on the machine tools

Current CNC education and training partners:

The individual events become visible when you click on the plus sign behind the respective heading.

Find trainers in
Germany: Germany
Europe and neighbouring countries: Austria, BulgariaDenmark, France, Italy, Croatia, Poland, Romania, Sweden, Switzerland, Serbia, Slovenia, Spain, Turkey
Asia: China, India
USA: USA
South America: Brazil

Germany

Training partner
Web adress
Location
Berufliche Bildungsstätte Tuttlingen GmbH
Tuttlingen
Bildungsakademie Handwerkskammer Karlsruhe
Karlsruhe
Bildungsakademie Singen
Singen
Gewerbliche Schule Geislingen
Geislingen/Steige
Handwerkskammer Freiburg
Freiburg
Gewerbliche Schule Goeppingen
Goeppingen
Handwerkskammer Heilbronn-Franken
Heilbronn
Handwerkskammer Reutlingen
Bildungsakademie Tübingen
Reutlingen
Handwerkskammer Ulm
Ulm
Kreishandwerkerschaft Biberach
Biberach
Kreishandwerkerschaft Heidenheim
Heidenheim
Metall-Ausbildungs-Zentrum
Heidenheim
Wilhelm-Maybach-Schule
Heilbronn
Technische Schule Nuertingen
Nuertingen
Training partner
Web adress
Location
Alzmetall Werkzeugmaschinenfabrik und Gießerei Friedrich GmbH & Co. KG
Altenmarkt
bbw Aschaffenburg
Aschaffenburg
bbw Wuerzburg
Wuerzburg
Beruflische Schulen Landsberg am Lech
Landsberg am Lech
BFW Nuremberg
Nuremberg
Bildungszentrum Aschaffenburg
Aschaffenburg
ebiz bildungs- und servicezentrum für europa
Passau
ebiz bildungs- und servicezentrum für europa
Pocking
Eckert Schulen Regenstauf
Regenstauf
Handwerkskammer München, Bildungszentrum Ingolstadt
Ingolstadt
Hochschule für angewandte Wissenschaften Hof
Hof
Hochschule für angewandte Wissenschaften Wuerzburg-Schweinfurt
Schweinfurt
IHK Bildungshaus Schwaben
Augsburg
IHK Nuremberg für Mittelfranken
Nuremberg
Karl-Peter-Obermaier-Schule Passau
Passau
Maschinenbauschule Ansbach
Ansbach
Optimum Maschinen Germany GmbH
Hallstadt
SolidCAM Niederlassung Sued Rosenheim
Rosenheim
Ueberbetriebliches Bildungszentrum in Ostbayern (ÜBZO) GmbH
Weiherhammer

Berlin

Training partner
Web adress
Location
Annedore-Leber-Berufsbildungswerk 
Berlin
QE&U gGmbH 
Berlin

Brandenburg

Training partner
Web adress
Location
SiA UG & Co.KG
Werneuchen OT Seefeld
Zentrum Aus- und Weiterbildung
Ludwigsfelde GmbH
Ludwigsfelde

Hamburg

Training partner
Web adress 
Location
HAW Hamburg
Hamburg
Training partner
Web adress
Location
BBW Nordhessen
Bad Arolsen
BBZ Marburg
Marburg-Cappel 
Berufliche Schulen Gelnhausen 
Gelnhausen
BZ Bildungszentrum Kassel GmbH 
Kassel 
C + P Bildung GmbH 
Breidenbach 
Educationcenter BBZ Fulda 
Petersberg 
Handwerkskammer Frankfurt-Rhein-Main 
Frankfurt am Main
Handwerkskammer Rheinhessen
Mainz
Handwerkskammer Wiesbaden 
Wiesbaden
Industrie- und Handelskammer Darmstadt 
Darmstadt

Mecklenburg-Western, Pomerania

Training partner
Web adress
Location
Schweriner Aus- und Weiterbildungszentrum e. V.
Schwerin

Lower Saxony

Training partner
Web adress
Location
BBS Rotenburg/Wuemme 
Rotenburg (Wuemme)
BBS Technik Cloppenburg 
Cloppenburg
Berufsbildende Schule Metalltechnik · Elektrotechnik der Region Hannover
Hannover
Berufsförderungswerk Goslar
Goslar
Bildungswerk der Niedersächsischen Wirtschaft
Hannover
DEULA Freren GmbH
Nordhorn
Handwerkskammer Hannover
Hannover
Technische Akademie Heidekreis GmbH
Walsrode
Training partner
Web adress
Location
AEG Signum 
Hofheim-Diedenbergen
AGWirtschaft Minden 
Minden
BBS Berufsbildungsstätte Westmünsterland GmbH
Ahaus
BZ Euskirchen 
Euskirchen
bbz Siegen 
Siegen
Berufsfoerderungswerk Dortmund
Dortmund 
Berufskolleg für Technik der Städteregion Aachen Mies-van-der-Rohe-Schule 
Aachen
BFW Hamm 
Hamm
Bfz Essen GmbH 
Essen
BZI Bildungszentrum Remscheid
Remscheid
Carl Severing Berufskolleg
Bielefeld
GLW Velbert 
Velbert
Handwerkskammer Bildungszentrum (HBZ) in Münster
Münster
Hellweg Berufskolleg Unna
Unna
JBH Jugendberufshilfe Düsseldorf GmbH
Düsseldorf
TÜV NORD Bildung
Essen
ZAL Zentrum Aus- und Weiterbildung Ratingen GmbH
Ratingen

Rhineland-Palatinate

Training partner
Web adress
Location
CJD Berufsfoerderungswerk Koblenz
Vallendar
Handwerkskammer Koblenz
Koblenz
Industrie-Lehrwerkstatt Koblenz
Koblenz
Umweltcampus Birkenfeld der Hochschule Trier
Hoppstaedten-Weiersbach

Saarland

Training partner
Web adress
Location
Handwerkskammer des Saarlandes
Saarbrücken
TUeV NORD Bildung gGmbH, Bildungszentrum Voelklingen
Voelklingen

Saxony

Training partner
Web adress
Location
bfw – Unternehmen für Bildung
Bautzen
Richard-Hartmann Schule 
Chemnitz

Saxony-Anhalt

Training partner
Web adress
Location
SBH Südost
Magdeburg

Schleswig-Holstein

Training partner
Web adress
Location
Ausbildungszentrum der HWK Luebeck 
Luebeck 
Emil-Poessehl-Schule Luebeck 
Luebeck 
Regionales Bildungszentrum Steinburg  / RBZ Steinburg
Itzehoe

Thuringia

Training partner
Web adress
Location
AWA e.V. 
Altenburg
BTZ Kloster Rohr 
Suhl
FoeBi Bildungszentrum Gotha
Gotha

Europe and neighbouring countries

Training partner / Institute
Web
WIFI Linz (AT) Upper Austria
WIFI St. Poelten (AT) Lower Austria
WIFI Innsbruck (AT) Tyrol
WIFI Graz (AT) Steiermark
WIFI Dornbirn (AT) Vorarlberg
Training partner
Adress
Technical University of Gabrovo
Fakultät: Faculty of Mechanical and Precision Engineering
 
Strasse: 4 H. Dimitar
 
Ort: BG -. 5300 Gabrovo
 
 
Kontakt: Josif Jutev Jutev
 
 
Tel: +359 66 827 777
Technical University of Sofia 
Fakultät: Faculty of Mechanical Engineering and Machine Tools 
 
Strasse: Bul. Kl. Ohridski N.8 bl.3,kab.3418 
 
Ort: BG - 1797 Sofia 
 
 
Kontakt: Olga Karakostopulo 
 
 
Tel: +359 895 586 146
Firma: 
Technoflex 
 
Strasse: Prof.Hristo Danov 13 
 
Ort: BG - 1700 Sofia 
 
 
Kontakt: Stefan Mitchev 
 
 
+359 2 439 2421
Training partner / Institute
Adress
Industrijski park Nova Gradiška
Strasse: Trg kralja Tomislava 1
 
Ort: HR - 35400 Nova Gradiška
 
 
Kontakt: Ivan Miceti
 
 
Tel: +385 35 35 99 11
Elektrostrojarska škola Varaždin
Abteilung: Centar za nove tehnologije 
 
Strasse: Hallerova aleja 5 
 
Ort: HR - 42000 Varaždin
 
 
Kontakt: Zoran Busija 
 
 
Tel: +385 (42) 201-120
Training partner / Institute
Web
EUC Syd Sønderborg
Skive Tekniske Skole
Training partner / Institute
Web
AFPA - Association nationale pour la formation professionnelle des adultes
Training partner / Institute
Adress
CNOSFAP Salesiani Arese
 
Adresse: Via Don Della Torre 2, Arese (Milano)
 
CNOSFAP Bearzi Udine
 
Adresse: Via Don Bosco 2 Udine 
 
Assocam Scuola Camerana
 
Adresse: Via Braccini 17, Torino 
 
Istituto Professionale Lbs Bolzano
 
Adresse: Via Roma 20, Bolzano 
 
CNOSFAP Milano
 
Adresse: Via Tonale 19, Milano 
 
San Gaetano Vicenza 
 
Adresse: Via Mora12, Vicenza 
 
AFGP Centro Bonsignori 
 
Adresse: Via Padre M. Cappellazzi, 5, Remeldello di Sopra
 
AFGP Centro Artigianelli 
 
Adresse: Via Giovanni Piamarta, 6 Brescia 
 
AFGP Centro Padre Piamarta 
 
Adresse: Via Pusiano, 52, Milano 
 
Training partner / Institute
Adress
ENG-SOLUTIONS S.C.
Strasse: ul. 1 Dywizji Pancernej 45
 
Ort: PL-43-300 Bielsko-Biała
 
 
Kontakt: A. Łoboda, M. Krawczyk
 
 
Tel: +48 502 732 943
Centrum Szkoleń i Technologii CNC Numerika
Strasse: ul. Strzegomska 140A
 
Ort: PL-54-429 Wrocław
 
 
 
Tel: +48 71 307 36 80
Centrum Kształcenia Zawodowego w Koninie
Strasse: ul. Kard. S. Wyszyńskiego 3a
 
Ort: PL - 62-510 Konin
 
 
 
Tel: +48 63 242 30 01
Science and Technology Park of University of Zielona Gora Ltd
Strasse: ul. Nowy Kisielin-A.Syrkiewicza 6
 
Ort: PL - 66-002 Zielona Góra
 
 
 
Tel: +48 68 328 21 11
Nicolaus Copernicus University
Fakultät: Faculty of Physics Astronomy and Informatics
 
Abteilung: Department of Automatics and Measurement Systems, School of Engineering
 
Strasse: ul. Grudziądzka 5
 
Ort: L - 87-100 Torun
 
 
 
Tel: +48 56 611 24 35
Zespół Szkół Technicznych im. Eugeniusza Kwiatkowskiego
Strasse: ul. Adama Matuszczaka 7
 
Ort: PL - 35-084 Rzeszów
 
 
 
Tel: '+48 17 74-83-140
TOCK-AUTOMATYKA KRZYSZTOF TOCZYDŁOWSKI
Strasse: ul. ks abpa E. Kisiela 28
 
Ort: PL - 15-361 Białystok 
 
 
 
Tel: +48 85 661 61 21 
 
Mobil: +48 601 38 76 78
CNC MILLENA - mgr inż. Mirosław Buczyński
Strasse: Rynek Staromiejski 10/10
 
Ort: PL - 75-007 Koszalin
 
 
 
Tel: +48 888 544 363 
Politechnika Częstochowska
Strasse: Al.Armii Krajowej 21
Wydział Inżynierii Mechanicznej i Informatyki Katedra Technologii i Automatyzacji
Ort: 42-200 Częstochowa
 
 
 
Politechnika Łódzka Instytut Obrabiarek i Technologii Budowy Maszyn
Strasse: ul. Stefanowskiego 1/15
 
Ort: 90-537 Łódź
 
 
 
Kontakt: Piotr Zawiasa  E-Mail: piotr.zawiasa@p.lodz.pl
 
Tel: +48 42631 2417; +48 42631 2299; +48 42631 2291
Rybnickie Centrum Edukacji Zawodowej
Strasse: ul. Rudzka 13
 
Ort: 44-200 Rybnik
 
 
 
Tel: +48 32 42 22 433; +48 32 42 22 416; +48 517 510 727 
 
Fax: + 48 32 42 29 178
Akademia dla Przemysłu
Strasse: ul. Wiaduktowa 21
 
Ort: 51-317 Wrocław
 
 
 
Tel: +48 577177696
Technikum nr 1 w Żorach
Strasse: ul. Rybnicka 5
 
Ort: 44-203 Rybnik
 
 
Mail: technikum1@zsbi.pl
 
Tel: +48 324342944
Państwowa Wyższa Szkoła Zawodowa in. J. A. Komeńskiego w Lesznie 
Strasse: ul. Mickiewicza 5
 
Ort: 64-100 Leszno
 
 
 
Tel: +48 65 525 01 09 
CNCenter Waldemar Kozak
Strasse: ul. Santocka 44 
 
Ort: 71-071 Szczecin
 
 
 
Tel: + 48 697200918
CNC MODERN Wiesław Łoza 
Strasse: ul. Stefana Batorego 15
 
Ort: 35-005 Rzeszów
 
 
 
Tel: +48 889 936451
Państwowa Wyższa Szkoła Zawodowa w Chełmie
Strasse: ul. Pocztowa 54
Instytut Nauk Technicznych i Lotnictwa
Ort: 22-100 Chełm
Centrum Studiów Inżynierskich
 
 
Tel: +48 82 565 88 95
Politechnika Lubelska
Strasse: ul. Nadbystrzycka 38D
Wydział Mechaniczny
Ort: 20-618 Lublin
Katedra Podstaw Inżynierii Produkcji 
 
 
Tel: +48 530 555 625
Training partner / Institute
Adress
S.C. SITCO SERVICE S.R.L. 
Strasse: Str. Aviatorilor, Nr. 10, cam. 104
 
Zusatz: Parcul Industrial Craiova 
 
Ort: RO - 200094 Craiova,Dolj 
 
 
Kontakt: Dumitru-Nicolae PÂRVU
 
 
Tel: +40 251 416 525
Politechnica University Bucharest 
Fakultät: Machine and Manufacturing Systems Department 
 
Strasse: Splaiul Independetei nr.313,Sector 6
 
Ort: RO - 060032 Bucharest 
 
 
Kontakt: Zapciu Miron 
 
 
Tel: +40 749 206 428
Training partner / Institute
Web
 
 
Training partner / Institute
Web
azw Ausbildungszentrum Winterthur 
Swissmem Berufsbildung 
Training partner / Institute
Adress
Mašinski Fakultet Niš 
Strasse: Aleksandra Medvedeva 14 
 
Ort: RS - 18000 Niš 
 
 
Kontakt: Miodrag Mani
 
 
Tel: +381 63 453 566
Fakultet tehnikih nauka
Strasse: rg Dositeja Obradovia 6 
 
Ort: RS - 21000 Novi Sad 
 
 
Kontakt: Slobodan Tabakovi
 
 
Tel: +381 21 485 2352
Training partner / Institute
Adress
Srednja poklicna in tehniška šola Mursko Sobota 
Strasse: Šolsko naselje 12 
 
Ort: SI-9000 Murska Sobota 
 
 
Kontakt: Robert Balažic
 
 
Tel: +386(0)2 534-89-10
Srednja tehniška šola Koper 
Strasse: Izolska vrata 2 
 
Ort: SI-6000 Koper 
 
 
Kontakt: Angel Šav 
 
 
Tel: +386(0)5 662-52-70
Šolski center Celje 
Fakultät: Srednja šola za strojništvo in mehatroniko & Višja strokovna šola 
 
Strasse: Pot na Lavo 22 
 
Ort: SI - 3000 Celje 
 
 
Srednja šola: 
 
Kontakt: Feliks Lednik 
 
 
Višja strokovna šola: 
 
Kontakt: Ivan Gubenšek 
 
 
Tel: +386 (0) 3 428 58 10
Training partner / Institute
Web
Centro Educativo Sta. Mª la Nueva y San José Artesano 
EGIBIDE
IES Condestable Álvaro de Luna 
IMH Instituto de Máquina-Herramienta 
Lacor Formación
Salesianos ATOCHA 
Salesianos Carabanchel 
Salesianos Domingo Savio 
Colegio Fundación Masaveu 
Salesianos Loyola Aranjuez
Colegio Salesiano María Auxiliadora 
Salesians Sant Vicenç dels Horts
Salesianos P. Aramburu 
Universidad Pontificia Comillas 
Training partner / Institute
Web
TİAD AKADEMİ 
Bursa Ticaret ve Sanayi Odası Eğitim Vakfı 
Elginkan Vakfı 

Asia

Institute
District
City
Street
Province
Beijing Industrial Technician College
Chaoyang District
Beijing City
Jia No.1 Huagong Road
 
Chongqing Industry Polytechnic College 
Yubei District
Chongqing City
No.1000 Tao yuan Road
 
Guangzhou Electromechanical Technician College
Baiyun District 
Guangzhou, guangdong
No.148 Xizhou North Road
 
Xiaoshan technician college
 Xiaoshan District
Hangzhou City
No. 488 Tonghui Nanlu
 
Liaoning Guidao jiaotong Polytechnic Institute 
Economic and Technological Development Zone
Shengyang City
17 Jia-5,  No.13 Road,
Liaoning 
Luo He Technician College 
 
Luo He City
No.494 Huang He Road
 
Nanjing Institute of Technology
Jiangning science park
Nanjing city
No.1 Hongjing avenue
Jiangsu 
Suzhou Technician Institute 
 HuQiu District
Suzhou
No.288 XuFu Road
 
Shanghai Polytechnic University 
Pudong District
Shanghai
No.2360 Jinhai Road
 
Tianjin institute of mechanical and electrical technology 
Jinnan District
Tianjin
No. 17 Yaguan Road
 
Wuhan Institute of Shipbuilding Technology 
Hanyang district
Wuhan City
No.2 Tieqiao nan cun,  yuehu street
 
Guangxi Technician College of Machinery & Electricity 
Yufeng District
 Liuzhou City
No.262 Pingshan Avenue
Guangxi 
Chendu Technician College
Pidu District, 
Chengdu
No. 1899, 3rd North Guangdong Road
Hubei 
Voith (China) training center
Kunshan city
Suzhou city
No. 199 chenfeng road
Jiangsu 
Tongji University
Jiading district
Shanghai
No. 4800 caoan road
 
City
Education Partner Name
Adress
Email
Contakt Person
Phone
Mobile
Ahmedabad
L. D. College of Engineering
No.120, Circular Road, University Area, Navrangpura, Opposite Gujarat University,
Ahmedabad,
Gujarat 380015
Mr. M. N. Patel
079-26301500
 
 
Institute of Infrastructure, Technology, Reaserch & Management
Near Khokhara Circle, Maninagar East,
Ahmedabad,
Gujarat 380026
Mr. N. N. Bhuptani
079-29292910
 
Ahmednagar
Ahmednagar Auto & Engineering Association 
Plot No. G 47/5 MIDC Ahmednagar 414111
Mr. Mukund Deshmukh
 
9146021165
Aurangabad
Indo German Tool Room
No.P-31, M I D C Industrial Area, Chikalthana, Opp Wockhardt,
Aurangabad,
Maharashtra 431006
Mr. Kapse
0240 248 6832
 
 
Marathwada Auto Cluster
Plot No. P-174,, Waluj, MIDC,
Aurangabad, 431136
Mr. Kaustubh
 
8380097949
Bangalore
SKIP ADVANCED TECH CENTRE
Dobasipalya road, kengeri,
Bangalore - 560060
Mr. Stanley
 
7899323818
 
IMTMA, Technology centre
IMTMA Technology Centre, 10th mile,Tumkur road, Bangalore
K.Vijayakumar
 
9611842868
 
Govt Tool Room & Training centre
Rajajinagar Industrial Estate,
Bangalore - 560010 
Mr. M N Pundareekaksha
 080-23152118
9141629585
Baroda
Xavier Technical Institute
Sevasi, Baroda-391101.Gujarat State
Mr. Kalpesh Bamnia
0265-2370084
 
 
The Maharaja Sayajirao University of Baroda
Pratapgunj, Vadodara, Gujarat 390002
Mr. G D Karadkar,
0265 - 2795555
 
Belgaum
Govt Tool Room & Training centre
Udyambag Industrial estate,
Belgaum 590008
Mr. B G Moger
0831-2442407
9141630309
 
Industrial training institute
Udyambag Industrial Area, Udyambag,
Belgaum,
Karnataka 590008
Mr. Chikhamath
 
9449919399
Bhadravathi
VISSJ Govt Polytechnic
Hutta Colony, Bhadravati, Karnataka 577301
Mr. Manjunath Reddy
 
9845223550
Bhavnagar
Government Engineering College BPTI Campus,
Vidhyanagar,
Bhavnagar,
Gujarat - 364002
Mr. Gambhirsinh Solanki
0278-2525354
 
Bhopal
CRISP
214, Bhagwan Complex, Above Kotak Mahindra Bank, Zone-I, Maharana Pratap Nagar, Bhopal, Madhya Pradesh 462011
Mr. Avanindra
 
9425301618
Chamarajanagar
Govt Polytechnic, Chamarajanagar
Urban, Chamarajanagar, Karnataka 571313
Mr. Siddashetty Madesha
 
8792357716
Chengalpattu
Government ITI Chengalpattu
Venbakkam,
Chengalpattu,
Kanchipuram District,
Tamilnadu 603111
Mr. Kumar
 
9841188463
Chennai
MTAB Technology center pvt ltd
# 133, Developed plots, Electrical & Electronics Indl., Estate,
Perungudi Chennai,
Tamilnadu 600096
Mr. Fredrick Basker
 
9444395836
 
National Skill Trainers' Institute
{erstwhile ADVANCED TRAINING INSTITUTE} 
DGT, MSDE, Govt. of India, CTI Campus, Guindy Chennai - 600 032 Tamilnadu
Mr. Mahendar 
 
9442360687
 
Ambattur Industrial Estate Manufacturers’ Association (AIEMA)
ATC Road, Ambattur Industrial Estate,
Chennai,
Tamilnadu 600058
The President
044 26258619
 
 
Government ITI Ambattur
No 50, MTH Road, SIDCO Estate Ambattur,
Chennai
Tamilnadu 600058
Ms. Vijayamala
 
8072169168
 
Government ITI Guindy
SIDCO Industrial Estate
Guindy, Chennai.
Tamilnadu 600032
Ms. Karpagam
 044 22501530
 
 
Government ITI North Chennai
55, Kathivakkam Main Road, Washermanpet,
Chennai
Tamilnadu 600021
Mr. Prabhakar
 
9940282209
Chikodi
Govt Tool Room & Training centre
Chikodi Rural,
Karnataka 591201
Mr. Mahobbo Ali khan
 
9845299278
Coimbatore
Lavender Technologies
N0.226/A, Chellanpan street, Kattoor,
Coimbatore,
Tamil nadu - 641009
Mr. Mohammed Hussain
 
4224959422
 
Coindia
SIEMA Building II floor, 8/4 Race course, 
Coimbatore, 
Tamilnadu - 641018
Mr. Vijayaraghavan
 
9597555941
Dandeli
Govt Tool Room & Training centre
D12 - D14, KSSIDC indl. Estate, Ambewadi Area, Dandeli - 581325
Mr. Khan Manhaboob Ali
08284-230437
9141630323
Delhi
ITI Pusa
2, Pocket G-27, Sector 3G, Rohini,
Delhi, 110085
Mr. Lokpal,
Mr. Mahesh Kumar
 
L: 9312319761,  
M: 9868934610
Dharwad
Govt Tool Room & Training centre
Plot No.38-45 KIADB KIADB Industrial  Area,Rayapur, Dharwad-580009
Mr. Ashok Walika
0836-2333158
9141630324
Dindigul 
University College of Engineering Dindigul 
Maangarai Pirivu,
Reddiyar Chattaram,
Dindigul,                        Tamilnadu 624622
Dr. Sutha
 
9498004242
Gandhinagar
Pandit Deendayal Petroleum University,
Raisan, Gandhinagar, Gujarat 382421
Dr. H B Raghavendra
079-23275060
 
Ghaziabad
AK Garg Engineering College
27th KM Milestone, Delhi - Hapur Bypass Road, P.O. Adhyatmik Nagar, Ghaziabad,
Uttar Pradesh 201009
Mr. DK Singh,
Mr. Vijay Bahadur
 
DK: 9999891918,
V: 9015337124
Gowribidanur 
Govt Tool Room & Training centre
Plot No 1p-1a,
Kudumalakunte Industrial Area, Hindupur Road, Gowribidanur, Karnataka
Mr. Umashankar 
 
8904153606
Gulbarga
Govt Tool Room & Training centre
122 and 123, Mahatma Basaveshwara Road,
Darshanapura layout,
Gulbarga -585101
Mr. Mohan Rathod
08472-230084
9141630308
Gundlupet
Govt Tool Room & Training centre
Dundasanapura, Hosur Road
Gundlupet - 571 111
Mr. Ganapathi Metri
08229-222344
9141630319
Harihar
Govt Tool Room & Training centre
Plot n. 22 C&D, KIADB Industrial Estate,
Yantrapura,
Harihar-577 602
Mr. S Lakshman Naik
08192-243937
8711913947
Hassan
Govt Tool Room & Training centre
8,KIADB Industrial Area, Hassan - 573201
Mr. O.Obaiah
08172-240502
9141630306
Hospet
Govt Tool Room & Training centre
22, 23 &24 indl Estate, T.B.Dam Road,
Hospet -583201
Mr. Anjinappa
08394-232197
99023916558
Hubli
Govt Tool Room & Training centre
B467 - 471, KSSIDC Indl Estate, Gokul Road
Mr. Maruthi Bhajantri
0836-2333159
9141630318
Humnabad
Govt Tool Room & Training centre
Sericulture Office, Near SBC Arts College,
Bypass NH9 road,
Humanabad -585330
Mr. Rajkumar Bharshetty
8483271241
9141630321
Indore
Indo German Tool Room
Sector E, Sanwer Road Industrial Area, Indore, Madhya Pradesh 452003
Mr. Joshi
0731-4210737
 
 
Pithampur Auto Cluster Limited
Kanchan Bagh, Indore, Madhya Pradesh 452001, India
Mr. Rautela
 
9229490702
Jamnagar
Government Polytechnic
Valsura Road, Jamnagar, Gujarat 361009
Mr. H.V. Mandalia
0288-2755570
 
Junagadh
OM Engineering College
Junagadh- Bhesan Road, Junagadh-362310.Gujarat State
Prof. B.M. Garla
0285-2680666
 
Kanakapura
Govt Tool Room & Training centre
Sangam Road,
Kanakapura - 562117
Mr. Govindavata 
080-27524561
9141629567
Kolar
Govt Tool Room & Training centre
Old DIC Building Premises, Kaigarika Sankirana, Bangalore - K.G.F Road, Kolar -563101
Mr. Kemparaju
08152-222350
9141630317
Kolhapur
SMAK-ITI
P-12 & P-55, MIDC, Shiroli,
Kolhapur-416122.
Maharashtra State
Prof.Hasure
0230-2468100
 
 
Govt Polytechnic Kolhapur
University Road, Vidya Nagar, Kolhapur, Maharashtra 416004, India
Mr. Yuvraj Dhobale
 
8390850101
Kolkata
Don Bosco School
Don Bosco Technical Institute, 23 Darga Road, Park Circus, Kolkata 700 017,
W. Bengal
Fr. Joseph Pathickal
033 2287 9202
 
 
Don Bosco
Don Bosco technical Institute, Liluah
Fr. Tomy Joseph
 
 
Konam
University College of Engineering, Nagercoil
Konam, Nagercoil, Kanyakumari District,
Tamilnadu 629004
Mr. TVS Pillai 
 
9443117331
Kudalasangama
Govt Tool Room & Training centre
Kudalasangama, Hunagunda Taluk, Kudalasangama -587115
Mr. Yallappa Saudati 
08351-268048
9141630314
Lingasugur 
Govt Tool Room & Training centre
Sarakari Thota, Karadakal Rasthe,
Lingasugur-584122
Mr. Rajkumar P
08537-257211
91411629568
Ludhiana
National Skill Trainers' Institute
Gill Road, Janata Nagar, Ludhiana,
Punjab 141003
Mr. Subhash Chander
 
9417342327
Maddur
Govt Tool Room & Training centre
Opp to Syndicate Bank, B.M. Road, Somanahalli, Maddur -571429
Mr. Shivaprakash
08232-236211
9141630305
Madurai
Government ITI Madurai
Race Course Road,
Industrial Estate, K.Pudur, Madurai,
Tamilnadu 625007
Ms. Selvakumar
 
9443814408
Manesar
Maruti Centre of Excellence (MACE)
126, 122051, Sector 4, IMT Manesar, Gurugram, Haryana 122052
 
Mr. Pawan Kumar
 
9818728315
Mangalore
Govt Tool Room & Training centre
B-131&132, Industrial area, Baikampadi,
Mangalore - 575011
Mr. Geetha Krishna
0824-2408003
9141629595
Mehsana
Gujarat Power Engineering & Research Institute
Near Toll booth, Ahmedabad-Mehsana Expressway, Village-Mewad, Dist-Mehsana, Gujarat - 382710
Mr. Krunal Patel
02762 285 871
 
Morbi
Lukhdhirji Engineering College
Morbi Dist-Rajkot,
Gujarat 363642
Dr. Ramesh Damor
0282-2240743
 
Mumbai
Don Bosco 
Premier Automobiles Road, Near Vidyavihar Railway Station, Kurla (w), Mumbai,
Maharashtra 400070
Mr. Amarr Prabhu
 
9892456368
Mysore
Govt Tool Room & Training centre
93 & 94, Belagola Industrial Area, K.R.S. Road, Mysore - 570016
Mr. Ramesha N
0821-2581578
9141629594
Nagpur
Govt Polytechnic Nagpur
Near Mangalwari Bazar, Sadar, Nagpur,
Maharashtra 440001
Dr.C.S.Thorat
 
7588179999
Nashik
KK Wagh Engineering College
Hirabai Haridas Vidyanagari, Amrut-Dham, Panchavati, Nashik, Maharashtra 422003
Mr. Jadhav
 
9763260573
 
Nashik Engineering Cluster
C-10, MIDC Ambad, Nashik,
Maharashtra 422010
Mr. Farrokh Zaeri
 
7276091642
Patan
Government Engineering College
At & PO: Katpur, Patan, Gujarat - 384265
Dr. Vijay Soni
02766-291560
 
Pune
IMTMA Training Centre
Bharat Ratna Rajiv Gandhi Marg, 12/5, D-1 Block, MIDC, Chinchwad, Pimpri-Chinchwad, Pune-411019 Maharashtra State
Mr. Prasad Phadke
020-6410 0182
 
 
Govt Polytechnic, Pune
Ganeshkhind, University Road, Shivajinagar,. Pune-411016
Mr. Anant Joshi
 
8698617362
Rajkot
Government Engineering College
Mavdi-Kankot Road, Near Hanuman Mandir,Rajkot,
Gujarat 360005
Dr. Gautamsinh Vala
 
9978287873
Shimoga
Govt Tool Room & Training centre
No. CA38, Nidege Industrial Area,
Manchenahalli,
Shivamoga- 577222
Mr. Suresh H M
08182-246054
9141630313
Surat
Dr. S&S Gandhi Government Engineering College
Dr. S. S. Gandhy College campus, Opp.RTO Office, Majura Gate, Surat
Mr. B M Vadher
0261-2655799
 
Tumkur
Govt Tool Room & Training centre
Old DITC Building premises Hirehalli Indl. Area,
Tumkur – 572168
Mr. Gnanaprasad
0816-2243396
9141630316
Valsad
Govt Polytechnic Valsad
Government Polytechnic College Rd, Bhagdawada, Valsad,
Gujarat 396001, India
Mr. BELADIYA
9427121133
7016861793
Vellore
Government ITI Vellore
National Highway 46,
Abdullah puram,
Vellore,
Tamilnadu 632010
Mr. Kumarasamy
 
8778152384
 
 
 
 
 
 
 

USA

South America

Links