Star Cup
The workpiece
The CNC4you Christmas workpiece 2022 is once again a tealight holder - but this time it is a thin-walled turned part with didactic nutritional value: Mantle surface transformation and hole pattern transfer via DXF import can be easily traced on the NC program. What's more, the "Star Cup 2022" looks good and spreads an atmospheric light.
The finished star cup can be anodized or polished.
All information required for production, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.