Fire protection for rolling stock
Fire safety is essential for railway safety.
In the event of a fire, a train must be able to reach an appropriate evacuation location to protect people, goods and installations. Our portfolio of advanced fire safety solutions encompasses intelligent fire protection for rolling stock like high-speed trains, locomotives, trams and metro lines. We offer solutions that quickly detect a fire before it can spread, provide clear, precise and relevant instructions to ensure the safety of passengers and staff and are easy to maintain over time, ensuring that remain in perfect working order.
Sensor Technology:
- Multi criteria sensor (heat & smoke)
- Signal processing with ASAtechnology
- Highly developed immunity to deceptive phenomena
- esistant to environmental and interfering influences such as dust, fibers, moisture, electromagnetic interference, corrosive vapors, artificial aerosols and atypical fire phenomena
Detector base designed for Rail Application:
- Rail base for standard ceiling installation
- Power supply 24VDC or 110VDC
- Alarm and Fault signaling via relay output
- 3 parameters selectable
- Stand-alone connectivity
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
- Safety Integrity Level SIL2 acc. EN5012x
Sensor Technology:
- Multi criteria sensor (heat & smoke)
- Signal processing with ASAtechnology
- Highly developed immunity to deceptive phenomena
- Resistant to environmental and interfering influences such as dust, fibers, moisture, electromagnetic interference, corrosive vapors, artificial aerosols and atypical fire phenomena
Detector base designed for Rail Application:
- Rail base with external industry standard plug
- Plug & Play solution
- Power supply 24VDC or 110VDC
- Alarm and Fault signaling via relay output
- 3 parameters selectable
- Stand-alone connectivity
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
- Safety Integrity Level SIL2 acc. EN5012x
Sensor Technology:
- Multi criteria sensor (heat & smoke)
- Signal processing with ASAtechnology
- Highly developed immunity to deceptive phenomena
- Resistant to environmental and interfering influences such as dust, fibers, moisture, electromagnetic interference, corrosive vapors, artificial aerosols and atypical fire phenomena
Detector base designed for Rail Application:
- Solution for rough environmental conditions
- Rail base with external industry standard plug
- Plug & Play solution
- Power supply 24VDC or 110VDC
- Alarm and Fault signaling via relay output
- 3 parameters selectable
- Stand-alone connectivit
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
Sensor Technology:
- Single criteria sensor (smoke)
- Signal processing with detection algorithm
- 3-color LED indicator
- Drift compensation and internal error monitoring
Detector base designed for Rail Application:
- Solution for rough environmental conditions
- Rail base with external industry standard plug
- Plug & Play solution
- Power supply 24VDC or 110VDC
- Alarm and Fault signaling via relay output
- 2 parameters selectable
- Stand-alone connectivity
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
Sensor Technology:
- Single criteria sensor (heat, static and differential)
- Signal processing with detection algorithm
- 3-color LED indicator
- Drift compensation and internal error monitoring
Detector base designed for Rail Application:
- Solution for rough environmental conditions
- Rail base with external industry standard plug
- Plug & Play solution
- Power supply 24VDC or 110VDC
- Alarm and Fault signaling via relay output
- Fixed parameter
- Stand-alone connectivity
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
Sensor Technology:
- Single criteria sensor (heat, static)
- Signal processing with detection algorithm
- 3-color LED indicator
- Drift compensation and internal error monitoring
Detector base designed for Rail Application:
- Solution for rough environmental conditions
- Rail base with external industry standard plug
- Plug & Play solution
- Power supply 24VDC or 110VDC
- Alarm and Fault signaling via relay output
- 2 parameters selectable
- Stand-alone connectivity
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
Sensor Technology:
- Patented technology
- Early detection of a wide spectrum of particle size in the air
- Configuration using the USB interface
- ‘ASD Asyst-Tool’ software to assist with pipe configuration
- Unique dust-resistant detection chamber
- Intuitive front indicator for airflow and smoke value
- Access to service functions
- Different event protocols
- Offline/Online configuration supported
- Cleaning function (FDA241)
Designed for Rail Application:
- Power supply 24VDC
- Stand-alone connectivity
- Alarm and Fault signaling via relay output
- Variation of selectable parameter settings to meet all project specific requirements
- Fast start-up and configuration sequence
Standards:
- Railway Applications EN50155
- Extended temperature range OT4
- Requirements for fire behavior of materials and components EN45545
- Fire detection and fire alarm systems EN54
- SIL2 according EN50126/128/129