SCALANCE M 5G routers – key enablers for Industrial 5G networks

The wait for 5G performance is over
Industrial 5G can propel many applications in all industries. So, whether you are seeking secure remote maintenance solutions, or want to connect your factory floor with maximum bandwidths for data-intensive applications, our SCALANCE 5G routers in the MUM85x-1 series are your enablers. They offer all the features of the 5G standard that are specified in Release 15.
SCALANCE MUM853-1 and SCALANCE MUM856-1
Our Industrial 5G routers provide simple and secure access to remote machinery and assets via public 5G mobile wireless networks. They can also be connected to private 5G networks, and allow you to tap into professional 5G applications for all industries.Industrial 5G is here
Smart manufacturing, automated logistics, transparent supply chains or maintenance over the cloud: Industrial 5G will be the connectivity engine that drives secure, efficient IoT use cases. While not all 5G features are already available today in the 5G standard Release 15, the roadmap is set.
SCALANCE MUM853-1 and SCALANCE MUM856-1 provide extremely high data rates (enhanced mobile broadband, eMBB) and support easy and secure remote access use cases, delivering streamlined 5G connectivity today!
Two routers – individual strengths for all applications
The compact SCALANCE MUM853-1 router is designed for cabinet use, while the rugged IP65 housing of the SCALANCE MUM856-1 means it can be directly mounted on stationary or mobile components. Adding 5G to industrial operations now becomes a worthwhile option. The built-in IPv6 support and the fallback to lower cellular standards (4G, 3G) whenever 5G connectivity is not available, make SCALANCE MUM853-1 und MUM856-1 a truly secure investment that allows you get started with 5G right now! Because they use VXLAN, the routers already enable PROFINET communication via private 5G networks (Release 15), meaning they can leverage new potentials for your factory floor and your business.

Transmit real-time industrial protocols via private 5G networks
PROFINET communication has become an indispensable element of automation technology today. Its openness and real-time transmission generate a significant improvement in efficiency and performance. In conjunction with 5G in particular, some completely new opportunities for industrial applications are opening up: The SCALANCE MUM85x-1 5G routers now enable real-time industrial protocols to be transmitted using private 5G networks.
Industrial-grade M2M communication with 5G
It’s now possible to transmit data in real time for industrial applications with assets that are constantly on the move or difficult to access via PROFINET over 5G networks – with the VXLAN (virtual extensible LAN) transmission technology in SCALANCE 5G routers. The PROFINET IO protocol, which is transmitted in Layer 2, is embedded into Layer 3 packets thanks to VXLAN, and this allows them to be transmitted across network boundaries. For example: A central controller can now control multiple decentralized I/O modules on mobile devices, including automated guided vehicles (AGVs), saving costs and reducing maintenance.
From vision to reality: SCALANCE 5G routers
In industry, in addition to the need for local wireless connectivity, there is an increasing need for remote access to remote machinery and equipment. In these cases, communication needs to bridge large distances. Public mobile networks can be used to access equipment located at a greater distance, for example in other countries. SCALANCE MUM853-1 and SCALANCE MUM856-1, in combination with the SINEMA Remote Connect management platform for VPN connections, allows easy and secure access to all remote assets, applications, or machines – even if they are integrated into other networks.
Zero Wires. One Unit. Massive Connections.
Learn more about the SCALANCE MUM853-1 and SCALANCE MUM856-1 product features and benefits:
All connections onboard
Connections at scale: With the high data rates offered by 5G (Release 15), SCALANCE MUM853-1 and SCALANCE MUM856-1 are designed for the transmission of large volumes of data via public and private 5G networks.
- Up to 1 Gbps download and 500 Mbps upload
- Digital input / digital output allows a large varienty of applications
- Devices can connect to public and private 5G networks
Built for secure remote access
A perfect match: The combination of the VPN management platform SINEMA Remote Connect and the SCALANCE 5G routers from the MUM85x-1 series represents an ideal, complete, ready-to-go one-stop solution for remote access. Thus enabling remote maintanance via public networks.
- Convenient central management of VPN connections via SINEMA Remote Connect
- Easy integration of the SCALANCE 5G routers in SINEMA Remote Connect via autoconfiguration
- Integrated encryption and access mechanisms in SCALANCE MUM853-1 und SCALANCE MUM856-1 for uncompromised security
- Supported security mechanisms: IPsec, OpenVPN, Firewall
Tough is better for brownfield
Made for industry: The robust SCALANCE MUM856-1 hardware with protection class IP65 with M12-Connect and N-Connect allows a cabinet-free installation and withstands demanding environmental conditions. SCALANCE MUM853-1 offers a compact design in an IP30 metal housing for cabinet installation.
- Withstands strong shocks and vibrations
- Reliable performance in extended temperature ranges (-30 °C to +60 °C)
- Redundant power supply 24 V DC
- Diverse mounting options: wall, directly on stationary or mobile equipment, DIN rail mount
Built to out-perform
Start your transition to 5G with superior performance: Our 5G routers went through serious test cycles with extreme overloads in order to identify design or material weaknesses. The resulting enhancements reliably ensure increased robustness for industrial environments. And since the Industrial 5G standard is rolled out in several release waves (with some industry-relevant 5G features still in the pipeline), SCALANCE MUM853-1 and SCALANCE MUM856-1 help you gain traction in 5G without burning the bridge to proven cellular standards.
- Seamless fallback on 4G/3G where/when 5G is not – yet – available
- Systematic testing of design and materials via the "Highly Accelerated Life Test" (HALT), which simulates an accelerated product life cycle through planned overloading

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.