RUGGEDCOM PoE power supplies and injectors

Power up your network edge
The RUGGEDCOM RPS2410, RPS1300 rugged Power-over-Ethernet power supplies and RP100 power injectors help reduce costs for networks in harsh environments by eliminating the need for separate power and data cabling.
Reliable and powerful
The RUGGEDCOM RPS2410 rugged power supply is designed to meet the high-power demands of physical security, access control, wireless connectivity, lighting, and other PoE applications in industrial networks.
A single RUGGEDCOM RPS2410 can provide up to 600 watts and cascaded to provide power redundancy at high temperatures of up to 75 °C and up to 1560 watts of DC power with two other RPS2410 devices.
The RUGGEDCOM RPS2410 is compatible with all RUGGEDCOM Power-over-Ethernet switches, such as the RUGGEDCOM RST2228P, RST916P, RSG920P and RS900GP. Tested and certified to the NEMA TS 2 standard, the RUGGEDCOM RPS2410 is the ideal solution to power several IIoT devices in ITS networks and other industries experiencing harsh ambient conditions.
Ideal companion for:
Small but powerful design
Tested and certified to the NEMA TS 2 standard, the RUGGEDCOM RPS1300 is the ideal solution to provide PoE power for RUGGEDCOM devices in harsh conditions such as those experienced in roadside traffic cabinets.
The RUGGEDCOM RPS1300 can fully support four PoE ports on the RUGGEDCOM RSG920P and RUGGEDCOM RS900GP at 30W each or all eight PoE ports of the RS900GP at 15W each. This makes it ideal for applications involving PoE devices such as PTZ cameras, VoIP phones, and Bluetooth/Wi-Fi enabled sensors.
Ideal companion for:
Reliable and cost-effective
- Reliable: There for you when you need it, the RUGGEDCOM RP100 offers stability and performance under high levels of temperature variation, EMI stress and voltage fluctuations that occur in electrical and industrial applications.
- Flexible: When it comes to network design, this configuration-free plug and play device is suitable for any PoE connection and supports a wide range of AC and DC input voltages.
- Cost-effective: Reduce the cabling, connection and power supply requirements of your PoE device with DIN rail or panel mount space-saving design.
- Certified: The RUGGEDCOM RP100 is certified under the same tests as protection and control devices, such as a protective relay, to offer maximum performance even under harsh conditions.
Ideal companion for:
Products at a glance
Technology that meets industry requirements
True to their name, RUGGEDCOM solutions are built tough – delivering error-free communications under high levels of electromagnetic interference in extreme temperatures and over long distances. See how RUGGEDCOM solutions have been put to the test. Discover special features, examples of international standards compliance, and more.

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.