SINEC INS: Central services for network infrastructure

A user looks over the plant components of a production hall, above which the SINEC INS advantages float as digital graphic elements.

The software that provides industrial network services

SINEC INS (Infrastructure Network Services) is the software tool for central network services, which are often required in the Operational Technology (OT) field. It’s easy and straightforward to use. SINEC INS ensures that you’ll make efficient use of frequently required services like RADIUS and Syslog servers in your network.

Interested in using network services with SINEC INS?

To the Industry Mall

HM und SPS en Shoutbox
About SINEC INS

Easy and secure

SINEC INS makes it much easier to use general network services – and it offers a high degree of security. The uniform user interface gives you a rapid overview of all network services that are important for OT. Another benefit is the way all the services work together smoothly.

SINEC INS functions  

SINEC INS gives you access to all the services for industrial networks you need – from IP address management, time management, and domain name resolution to IP addresses, from securely collecting and forwarding network events to securely deploying firmware upgrade and configuration files for network components. The tool also provides user authorization and device authentication with role-based user management and connectivity to an existing UMC server for easy handling of user profiles. It therefore enables you to establish autonomous networks that are separate from IT services and to host them in an OT data center.

Use case

As a tool for general network services, SINEC INS is available at a higher level in a data center or centralized control center. Along with the control level of the SINEC NMS Network Management System, SINEC INS is housed in the industrial backbone, where it’s responsible for higher-level tasks in the network. The next lower field level is where the distributed SINEC NMS Operations and SINEC PNI – which work directly with the network components – operate to ensure policy-based configuration or to help commission network components. 

SINEC NMS

The Network Management System for digital enterprise: Using SINEC NMS, you can centrally monitor, manage, and configure industrial networks with up to tens of thousands of devices around the clock. 

SINEC PNI

SINEC PNI makes it quick and easy to commission SCALANCE and RUGGEDCOM network components in your industrial network. Conveniently configure the basic settings to integrate devices into the network and ensure that all new network devices operate seamlessly in the network.

Benefits at a glance

Easy and versatile

Discover the benefits of SINEC INS.
More information

Downloads, support, and services

Here, you find more information on SINEC INS.

Direct line to the experts

Answers to your questions and direct access to our experts in Technical Support.

Service offerings

To remain competitive over the long term, companies in industry need to ensure the availability and productivity of their machines and plants. As your partner, we offer a unique portfolio of services and support based on our extensive technology and industry expertise.

Highly trained for excellent handling

Receive expertise directly from the manufacturer – at training centers in more than 60 countries.

Cybersecurity Industry EN
A graphic that shows how Siemens’ industrial security concept protects plants against cyber threats.
Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.

Contact

Ask our experts

Want to know more about SINEC NMS?