SITRANS store IQ

Your tool for intelligent inventory monitoring and management
Inventory monitoring and management is complex and error-prone. With SITRANS store IQ, you can easily implement cloud-based real-time monitoring and provide a basis for effective inventory management.
SITRANS store IQ is based on Siemens MindSphere and enables integration of various measurement variables and technologies. Using the appropriate measuring technique it is therefore very simple to integrate both the actual inventory information, such as level or tank weight, and secondary measurements like temperature. Acquired data can be flexibly adjusted to the given application. On this basis, SITRANS store IQ assists you with managing your inventory. It is also possible to configure user-specific alarms triggering notifications per user interface, SMS or Email.
Benefits of the SITRANS store IQ App
- Range of possible combinations using Siemens IOT gateways and Siemens process instrumentation
- Visualization of your plant structure, assets and level of material
- User-friendly navigation and easy access to all assets
- Scalable and open to all measuring technologies
- Alarms and notifications directly in the app, by email and SMS
Applications
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.