SITRANS FC MASS 6000

The SITRANS FC MASS 6000 is based on the latest developments within digital signal processing technology – engineered for high performance, fast flow step response, fast batching applications, high immunity against process noise, easy to install, commission and maintain. The SITRANS FC MASS 6000 transmitter delivers true multi parameter measurements i.e. mass flow, volume flow, density, temperature and fraction.

Industry Mall

Select and order

Only available outside the EU (RoHS).

 

In order to make a complete flowmeter, the SITRANS FC MASS 6000 flow transmitter must be combined with one of the following MASS sensors:
SITRANS FC MASS 2100 DI 3-15: Mass flow measurement for general industry
SITRANS FC MASS 2100 DI 1.5: For low flow applications
SITRANS FC300 DN 4: For low flow applications

Benefits

  •  Fast and accurate - Fast batching due to flow step response with 30 Hz update rate
  • Superior noise immunity - Patented DFT (Discrete Fourier Transformation) algorithm
  • Improved troubleshooting - Comprehensive diagnostic and service menu
  • Plug & Play - SENSORPROM technology facilitates easy transmitter replacement with automatically re-programming of any new transmitter without loss of data and accuracy; add-on bus modules available

Detail

 Accuracy, mass flow
0.1% of mass flow rate
 Outputs standard
1 current, 1 pulse, 1 relay
3 current, 2 pulse, 2 relay (19” version)
 Communication

HART
PRODIBUS PA & DP
MODBUS RTU RS 485
DeviceNet
Foundation Fieldbus

Display

3 x 20 characters

Enclosure Rating
IP67 (std. version)
IP20 and IP66 (19” version)
Ambient temperature

From -20 °C to 50 °C (-4 °F to 122 °F)

Approvals 19" Ex
EEx (ia) IIC

Typical applications: Food & beverage industry, oil & gas industry, automotive industry and power generation & utility industry

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS FC has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner