SITRANS FST070

SITRANS FST070

The SITRANS FST070 technology module is an ultrasonic flowmeter for the SIMATIC ET200SP distributed I/O. With the SITRANS FST070, data can be processed in real-time and all measurement and status data of the ultrasonic flowmeter can be visualized. It also enables direct integration with drivers and user interfaces into the Siemens TIA Portal and the SIMATIC PCS 7 process control system. All measurement data can be accessed without any additional steps. The free faceplates (TIA Portal, SIMATIC PCS 7) for the SITRANS FST070 allow integration into the control system without programming effort.

Industry Mall

Select and order

Benefits

SITRANS FST070: flexible, versatile, practical
  1.  Direct integration into the SIMATIC world (no transmitter needed)
  2.  100 Hz - real-time communication 
  3.  TIA, SIMATIC PCS 7 complete solution incl. faceplates made by Siemens 

 

Technical specifications

Technology Modul
For SIMATIC ET 200SP Profinet
Base unit ET 200SP
BU 20 type B1
Supported control

SSIMATIC PCS7 V9.1 SP2 or higher

TIA Portal V17 or higher

SIMATIC STEP 7 V5.6 SP4 or higher 

Outputs
2 individually programmable outputs
Inputs
2 individually programmable inputs
Communication
Profinet via SIMATIC ET 200SP
Protection class
IP 20
Environmental temperature
-13° F…122 °F Vertical (140°F)
Approvals (standard version)

CE

cULus
EAC

Tick

KCC

ROHS

Approvals (Ex version)

ATEX II 3 G Ex ec IIC T.. Gc

IECEx Ex ec IIC T4
FM Class I, DIV 2, Group A.B.C.D

With barrier SITRANS I300 also for ATEX zone 1

Power
24V, Class 2, max. 0.5 A

Download, Support, Services

Find download, support and services for the Siemens clamp-on ultrasonic flowmeters

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS FS has you covered

Monitoring your processes with accurate clamp-on ultrasonic flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of clamp-on flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact us