SITRANS FUS SONO 3100/SITRANS FUS060

The SITRANS FUS SONO 3100/SITRANS FUS060 flowmeter consists of a SITRANS FUS SONO 3100 sensor with O-ring or flange transducers depending on the application. The SITRANS FUS060 transmitter is engineered for high performance applications and designed for remote installation in hazardous as well as non-hazardous environments. In addition to the standard outputs, it also offers communication.

Industry Mall

Select and order

The SITRANS FUS SONO 3100/SITRANS FUS060 flowmeter consists of a sensor and transmitter. For details and information about the transmitter, see SITRANS FUS060

Benefits

  • Designed for harsh environments – the SITRANS FUS SONO is suitable for the separated installation of sensor and transmitter
  • Non-invasive technology - Easy exchange of integrated transducers without the need for downtime or process shutdown

Detail

Measuring range

Qn 28 to 4200 m³/h (depending on size)

Nominal size
DN 100 to DN 500 (4" to 20")
 Accuracy
±0.5% of flow rate
Output module
HART, Profibus PA
Operational pressure
max. 40 bar (Max. 580 psi)
Operating temperature
-20 … 85 °C (-4 … 185 °F)
Medium temperature

-20 … 200 °C (-4 … 392 °F)

 Design
2 path (with or without flanges), 4 path on request
Material

Carbon steel (Stainless steel on request)

Approval
ATEX

Other variants available on request.

Application Examples: Cold, hot and waste water, on- and offshore applications.

Download, Support, Services

Find download, support and services for Siemens Process Instrumentation.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS FS has you covered

Monitoring your processes with accurate flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of inline ultrasonic and clamp-on ultrasonic flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner