SITRANS FUS SONO 3300/ SITRANS FUS060

The SITRANS FUS SONO3300/SITRANS FUS060 flowmeter consists of a SITRANS FUS SONO 3300 sensor and a SITRANS FUS060 transmitter. The sensor is available in carbon steel and is fitted with integrated transducers. It also comes with signal cables enclosed in stainless steel pipes. The SITRANS FUS060 transmitter makes use of an advanced transit-time signal processing technology ensuring reliable and accurate signal detection for a wide range of processes. 

Industry Mall

Select and order

The SITRANS FUS SONO 3300/SITRANS FUS060 flowmeter consists of a sensor and transmitter. For details and information about the transmitter, see SITRANS FUS060

Benefits

  • Enduring - Excellent immunity against impurities and obstacles in the water 
  • Reliable - Long time stability and linear measurement

Detail

 Measuring range
Qn 10 to 2200 m³/h (depending on size)
Nominal size

DN 50 to DN 300 (2" to 12")

Accuracy
±0.5% of flow rate
Operating pressure
Max. 40 bar (Max. 580 psi)
Operating temperature
-40 … 85 °C (-40 … 185 °F)
Medium temperature
-10 … 160 °C (14 … 320 °F)
 Design
2 paths
 Material
Carbon steel
 Approvals
ATEX

Application examples: hot and waste water

Download, Support, Services

Find download, support and services for Siemens Process Instrumentation.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS FS has you covered

Monitoring your processes with accurate flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of inline ultrasonic and clamp-on ultrasonic flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner