SITRANS FUS SONOKIT

SITRANS FUS SONOKIT offers a simple, accurate alternative to traditional flowmeters as it can be retrofitted onto existing pipelines. Being a transit time based ultrasonic flowmeter,SITRANS FUS SONOKIT has in-line transducers which assure superior accuracy and performance. The kit includes all necessary parts and special tools to make the installation as 1- or 2-track flowmeter. It is made for installation on empty pipes or pipes under pressure without process shut-down (hot-tap).
The SITRANS FUS SONOKIT consists of a sensorkit and transmitter. For details and information about the transmitter, see SITRANS FUS060 and SITRANS FUS080.
Benefits
- Simple - SITRANS FUS SONOKIT takes complexity out of retrofitting
- Cost-effective and accurate - System contains all the necessary components for a functioning flow device
- Very robust - Suitable for burying and constant flooding
- Minimum maintenance - Solid construction without moving parts
Detail
Application examples: Water power stations, district heating plants, water distribution systems
Contact
Whatever your process challenge – SITRANS FS has you covered
Monitoring your processes with accurate flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of inline ultrasonic and clamp-on ultrasonic flow sensors, transmitters and complete flow systems.