SITRANS FUE380

The 2-track SITRANS FUE380 is the custody transfer approved version of SITRANS FUS380. It can be verified and sealed for use in various countries. The approvals (MID, EN 1434 and OIML R75) are valid for energy metering systems. The battery or mains supply powered SITRANS FUE380 has a display that indicates various measurement values and diagnostics. In addition, it features an IrDA optical interface for communication with SIMATIC PDM used for data transfer. Optional add-on RS 232 and RS 485 modules include MODBUS RTU protocol. 

Industry Mall

Select and order

The SITRANS FUE380 flowmeter consists of a sensor and transmitter. For details and information about the transmitter, see SITRANS FUS080.

The flowmeter can be combined with an  energy calculator, see  SITRANS FUE950.

 

Application Examples:  For custody transfer  applications  in District heating plants, Local networks, Boiler stations, Substations, Chiller plants, Irrigation plants and other general water applications

Benefits

  • Flexibility to customize your perfect flowmeter solution
  • Designed to provide accurate high-resolution energy measurement

  • Provides uncompromising performance for high volume, water-based applications
  • Approved according to the MID directive and is designed and approved for custody transfer
  • Custody transfer sealed  to  ensure total data security

Detail

 Meassuring range
Qp 15 to 36000 m3/h (depends on size)
 Nominal size
From DN 50 to DN 1200 (2" to 48")
 Accuracy
±0.5% of flow rate (depends on approval)
Operational pressure
Pressure rate max. PN 40
Operation temperature

From 0 to 60 °C (32 to 140 °F)

Medium temperature
From 2 to 200 °C (35.6 to 392 °F)
Bronze: Up to 150 °C (302 °F)
 Design
2-track sensor with flanges and integrated transducers
 Material
Carbon  steel
Bronze (only DN 50 to 80)
 Approval
MID
EN 1434
OIML R75 class 2

Download, Support, Services

Find download, support and services for the Siemens ultrasonic flowmeters

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS FS has you covered

Monitoring your processes with accurate flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of inline ultrasonic and clamp-on ultrasonic flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner