SITRANS FUS060

The cost-effective SITRANS FUS060 transmitter is based on proven technology for volumetric flow measurement and is ideal for optimizing efficiency when high accuracy is required. It comes as standard with 2 paths and features advanced diagnostics, ATEX certification and bus communication. 

Industry Mall

Select and order

In order to make a complete flowmeter, the SITRANS FUS060 flow transmitter must be combined with one of the following F US sensors: 

SITRANS F US SONO 3100: Industrial applications ( except water measurements for larger sizes)
SITRANS F US SONO 3300: Industrial applications (for smaller sizes)
SITRANS F US SONOKIT: for retrofittings

Benefits

  • Optimized performance - Higher accuracy and immunity against obstacles due to 4 paths 
  • Low maintenance - Long time stability of the measurements
  • Enhanced monitoring - Extended diagnostic capabilities

Detail

Accuracy
± 0.5% of flow rate
Input / output
Input: 1-, 2-track interfaces 
Output: 1 analog, 1 pulse, 1 relay
 Communication
HART, Profibus PA, PDM (Process Device Manager)
Display
2 x 16 alphanumeric digits LCD with backlight
 Enclosure
IP65 (NEMA 4)
Power supply
24V AC/DC
115/230V AC
Operating temperature
-20 … 50 °C (-4 … 122 °F)
 Approvals
ATEX

Application examples: (Petro-)Chemicals, water and waste water, power, oil, liquefied gas.

Download, Support, Services

Find download, support and services for Siemens Process Instrumentation.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS F C has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner