SITRANS FUS080

SITRANS FUS080 is a transit time-based transmitter designed for ultrasonic flow metering with any sensor in the SITRANS FUS380 / SITRANS FUE380 in-line series. SITRANS FUS080 comes as battery or mains powered version and is designed to measure flow in water applications.

Industry Mall

Select and order

In order to make a complete flowmeter, the SITRANS FUS080 flow transmitter must be combined with one of the following sensors: 

SITRANS FUS SONOKIT: retrofit flowmeter series
SITRANS FUS380: flow meter for measuring on all district water qualities and water conductivities
SITRANS FUE380: as SITRANS FUS380, but with type approval for custody transfer systems

Benefits

  • Long-term stability - Even with the battery powered version (up to 6 years)
  • Easy commissioning - Straightforward approach with one button display
  • Optimum accuracy - 2-path measuring principle
  • Versatile application - Measuring all water qualities

Detail

Accuracy
± 0.5% of flow rate
Input / output

Input: 1-, 2-path  interfaces

Output: 2 pulse or status

Communication
MODBUS RTU protocol:
IrDA optical eye
Additional add-on modules
PDM (Process Device Manager)
Display
LCD, 8 digits with additional symbols for information
Enclosure
IP67/NEMA 4X/6
Power supply
Battery or Mains (3.6V or 115/230V AC)
Operating temperature
-5 … 60 °C (23 … 140 °F)  
Approvals
MID, PTB (dependeng on system selection)

Application Examples: water flow in district heating plants, local networks, boiler stations, substations, chiller plants, irrigation plants and other general water applications

Download, Support, Services

Find download, support and services for the Siemens ultrasonic flowmeters

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS FS has you covered

Monitoring your processes with accurate flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of inline ultrasonic and clamp-on ultrasonic flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner