SITRANS LR260

SITRANS LR260 is for Intrinsically Safe solids applications. This 2-wire, 25 GHz pulse radar level transmitter is for continuous monitoring of solids and liquids. Ideal for applications requiring quick update rates.

Industry Mall

Select and order

Benefits

  • Easy setup with graphical HMI with Quick Start Wizard or remote access via EDD or DTM
  • Intrinsically safe infrared handheld programmer for local interface
  • Field proven with rugged encapsulated enclosure based on 10+ years of experience
  • Reliable readings with Process Intelligence advanced echo processing for reliable performance
  • Stable measurment for quick update process 

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

 

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Details

Range

30 m (98 ft)

Process Connections Types and Sizes

Threaded: 2" NPT, BSPT, BSPP

Flanged  2"/DN50, 3"/DN80,4"/DN100, 6"/DN150 Stainless Steel Universal flat faced flanges

Process Temperature
-40 to 200 °C (-40 to 392 °F)
Process Pressure
Up to 3 bar g (43.5 psi g)
Accuracy
6 mm (0.23 inch)
Communications or Outputs
mA/HART or PROFIBUS PA
Options

Dust cap for sticky solids

Air purging for sticky applications  

Key Applications
solid level measurments with intrinsically safe requirements

Download, Support, Services

Find downloads, support and services for Siemens radar level measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Industry-leading technology for your toughest applications

When you partner with Siemens, you get true application versatility: easy-to-install radar level measurement with flanged, threaded, and sanitary process connections for every application. This broad range of devices are highly reliable and precise, featuring innovative operations and design for your industry and your process.

Your direct line to Siemens

Contact your regional partner