Pointek CLS200

Pointek CLS200 is an RF inverse frequency shift capacitance point level switch for liquids and solids or liquid interface applications. Unique product design allows for senstivity adjustment to tune out and ignore buildup. With a selection of options including PROFIBUS communications, digital displays, remote or local testing, and functional safety SIL2 ensures safety and ease of integration. 

Industry Mall

Select and order

Benefits

  • Inverse frequency provides high resolution and increased sensitivity
  • Multiple outputs
  • SensGuard probe cover for abrasive applications
  • PPS or PVDF probe options for multiple material compatibility
  • Fully potted design provides IP68 and external vibration protection
  • Display with local button configuration
  • PROFIBUS PA communications available for remote monitoring, configuration and diagnostics
  • Local and remote testing

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Details

Range

Rod: 5.5 m (18 ft) 

Cable: up to 30 m (98 ft)

Process Temperature
 -40 to 125 °C (-40 to 257 °F)
Process Pressure

Rod: up to 25 bar g (365 psi g) 

Cable: up to 10 bar g (145 psi g)

Options

Functional Safety (SIL 2). Device suitable for use in accordance with IEC 61508 and IEC 61511

PROFIBUS PA

LCD display

SensGuard probe cover

Probe materials: PPS, PVDF

Key Applications
Liquids, slurries, foam, and solids in various industries including: oil and gas, chemicals, food and general industries including hazardous areas

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Your direct line to Siemens

Contact your regional partner