SIPART PS2 with remote control electronics

In addition to the properties of the compact design, the SIPART PS2 provides the option for separate, remote control electronics. This allows the use in environmental conditions with high energy radiation. The control electronics is then fitted into a rack unit (19"), whereas the position detection system and the pneumatic unit remain on the valve.

Industry Mall

Select and order

Benefits

  • Suitable for use in environmental conditions with high-energy radiation
  • Easier access to control electronics through control cabinet
  • Distance between control electronics and valve can be up to one kilometer

Detail

Type of construction:
Remote control electronics as rack unit (19")
Setpoint signal:

4 to 20 mA (3 channels/rack unit) or PROFIBUS PA 

(5/10/15 channels/rack unit)

Range of stroke:
3 to 130 mm (larger strokes on request)
Angle of rotation range:
30° to 100°
Ambient temperature:
-30 °C to +80 °C (other temperature ranges on request)
Required air quality
Class 3 to ISO 8573-1
Max. air consumption in the controlled state
< 0.036 Nm³/h
Approvals
CE

Download, Support, Services

Find downloads, support and services for Siemens positioners.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Here you will find your personal contact person in your region regarding all questions about Siemens positioners.

Your direct line to Siemens

Contact your regional partner