SIREC D200

The SIREC D200 is a competitive Display recorder in 144 mm x 144 mm format with 5.7" Color LCD Display in QVGA resolution.

Industry Mall

Select and order

Benefits

  • Sampling rate 100/200/500 msec

  • Accuracy: 0,1% Typical –T/C

  • Transmitter Power Supply 24Vdc

  • Math functions

  • 1 GB (optional 2 GB) internal data buffer

  • Interface: Ethernet TCP/IP

  • Data logging via USB Interface or SD card

  • Configuration on device or by way of SIREC D Manager or Server-Software

  • Touch-Screen with rapid navigation

  • Up to 4 levels of password protection with up to 50 different users available.

  • NEMA 3/IP54 type front face protection, NEMA 4X/IP66 available as an option

  • Configuration on device or by way of SIREC D Manager or Server-Software

  • Firmware options individual selectable by a flexible credit system

Detail

Channels
From 3 to 12 analog channels and up to 8 digital channels
Format
144 mm x 144 mm
Display
5,7" color LCD-Display
Data Storage
SD card / USB memory key
Screens
22 predefined screens

The right software for the product

Various high-performance software packages are available as options for parameter setting, real-time display and storing, evaluation, analyzing and archiving.

 

SIREC D- Viewer (included in the scope of supply)

  • Import of offline data from e.g. USB media and evaluating
  • Display and printing of the imported data

 SIREC D- Manager Pro

  • Offline data analysis of stored data
  • Display, export (to Excel) and printing of imported data
  • Archiving of measurement data

SIREC D- Server

  • Network-compatible software package for connection of an unlimited number of recorders
  • Communication via Ethernet/TCP/IP
  • Real-time  or FTP data transfer
  • Display, export (CSV files or OPC) and  printing
  • Archiving of measurement data

Download, Support, Services

Find downloads, support and services for Siemens process protection

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner