Belt scale Milltronics MLC

Milltronics MLC is a low-capacity scale for light belt loading. The MLC’s proven use of parallelogram style load cells results in fast reaction to vertical forces, ensuring instant response to product loading. The MLC may be easily installed in existing flat belt conveyors or belt feeders. Operating with Milltronics BW500, or SIWAREX FTC microprocessor- based integrators, the MLC provides indication of flow rate, total weight, belt load and belt speed of bulk solids materials on a belt conveyor. A speed sensor monitors conveyor belt speed for input to the integrator. When used in conjunction with Milltronics BW500 integrator with PID controller, the MLC may also be used in the food industry as part of a pre-feed control system for extruders, cookers and de-hydrators.
Benefits
Unique parallelogram style load cell design
Designed for light product loading
Compact and easy to install
System includes weighing idler
Stainless steel option
Low cost of ownership
Detail
Typical applications: low-capacity scale for light belt loading, suitable for monitoring such products as fertilizer, tobacco, animal feed pellets, or sugar
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.