Belt scale Milltronics MSI

Belt scale Milltronics MSI

Milltronics MSI is a heavy-duty, high accuracy full frame single idler belt scale used for process and load-out control. The MSI’s patented use of parallelogram-style load cells results in fast reaction to vertical forces, ensuring instant response to product loading. This enables it to provide outstanding accuracy and repeatability even with uneven loading and fast belt speeds. Operating with Milltronics BW500, or SIWAREX FTC microprocessor-based integrators, the MSI provides indication of flow rate, totalized weight, belt load, and belt speed of bulk solid materials. A speed sensor monitors conveyor belt speed for input to the integrator.. An existing idler is then attached to the MSI dynamic beam. With no moving parts, maintenance is kept to a minimum, with just periodic calibration checks required. Note: Idler not included with belt scale

Industry Mall

Select and order

Benefits

  • Outstanding accuracy and repeatability

  • Unique parallelogram style load cell design 

  • Fast reaction to product loading; capable of monitoring fast-moving belts 

  • Rugged construction

  • SABS approval (South Africa) and Measurement Canada, MID/OIML approval, GOST Metrological (Russia), CMC approval (China)

Detail

Maximum capacity
12000 t/h (13200 STPH) at maximum belt speed
Belt speed (max.)
5 m/s (1000 fpm)
Particle size
≤150mm (6")
Accuracy
± 0.5% or better

Typical applications: in-line weighing for primary and secondary industries. It is proven in a wide range of tough applications from extraction (in mines, quarries and pits), to power generation, iron and steel, food processing and chemicals. The MSI is suitable for monitoring such diverse products as sand, flour, coal, or sugar

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner

Related Topics