Pressure piece set and adapter plate SIWAREX WL270 CP-S SA

In combination with a pressure piece set and adapter plate the SIWAREX WL270 CP-S SA produces a self-centering self-aligning bearing. The pressure piece set consists of an upper and lower pressure piece. Together with the load cell the pressure piece set forms a self-centering unit with integrated torsion guard. Two adapter plates serve to hold the pressure pieces and round off the unit into a self-aligning bearing. The self-centering, self-aligning bearing thus formed allows the load bearing implement to follow horizontal displacements (e.g. due to temperature fluctuations). If the load bearing implement is displaced by more than 3 mm in the lateral direction, measures for restricting sideways play must be provided in the construction of the load bearing implement (e.g. stops or guide elements). Lifting of the load support must be prevented by suitable measures provided in the construction of the load bearing implement. The load cell must be ordered separately. The adapter plate package item consists of one unit.

Industry Mall

Select and order

Benefits

  •  Integrated torsion guard
  • Self-aligning bearing accommodating 3 mm horizontal displacements
  • Two models for up to 50t rated load

Details

Material
Stainless steel 

Typical applications: suitable for installation in container, hopper and vehicle scales

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner