SIWAREX SIWATOOL

SIWATOOL is a service software tool which enables you to calibrate the module quickly and efficiently on site, set or reset parameters, or perform diagnostics in the event of a fault.Furthermore, complete backup files can be created for the scales, which can be uploaded to a new module with a few mouse clicks, so that the module continues to operate exactly as it did before the backup, without the need for any recalibration. It is even possible to upload configuration files that were created offline, or to read out the error buffer. No special SIMATIC knowledge is required to use SIWATOOL. Depending on the SIWAREX card, it is connected via Ethernet, RS 232 or RS 485 to the PC.

Flawless configuration through intelligent configurators and selection wizards

TIA Selection Tool

Benefit

  • No special SIMATIC knowledge is required to use SIWATOOL
  • Quick calibration and setting of parameters

Details

Depending on the SIWAREX module, connection to PC via Ethernet, RS 232 or RS 485.

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner