Integrator Milltronics SF500

Milltronics SF500 is a full feature integrator for use with solids flowmeters. Milltronics SF500 operates with any solids flowmeter with up to two strain gauge load cells or LVDT sensor. The SF500 processes sensor signals for accurate flow rate and totalized weight of bulk solids. It can take on lower level control functions traditionally handled by other devices, and it supports popular industrial communication buses. Its patented load cell balance function eliminates matching of load cells. The PID function may be used for rate control of pre-feeding devices and/or control of additives with two internal PID controllers. Operating in tandem with two or more solids flowmeters or weighfeeders, the SF500 may be used for ratio blending and controlling additives. Batching, load out, and alarm functions are also provided by the SF500.

Industry Mall

Select and order

Benefits

  • Automatic zero and electronic span calibration

  • Alarms for rate or diagnostic error

  • On-board  Modbus, optional PROFIBUS DP, ProfiNet, Modbus TCP/IP, EtherNet/IP  and DeviceNet™

  • On-line calibration and dual PID control with optional analog I/O card

  • Multi-point linearizer for high turn down accuracy

  • Up to 8 multi-spans for application of more than one flow condition and/or material

  • Moisture meter input with optional analog I/O card for calculation of dry weight

Detail

Modbus
Standard
Batching (PID-control with optional I/O card)
Standard
Moisture and incline compensation

- With optional I/O card, or

- Parameter set

Multi Span
Standard
RD500 connectivity
Standard
Relay output
5
Time/date stamped for printing
Standard
mA output
31)
mA input
2

1)mA input/output for SF500 is based on I/O card

®Modbus is a registered trademark of Schneider Electric 
®Allen-Bradley is a registered trademark of Rockwell Automation 
™DeviceNet is a trademark of Open DeviceNet Vendor Association

Typical applications: integrator for use with solids flowmeters

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner